HV600 Drive
Breadcrumb
Navigation Menu
HV600 Drive
HV600 Drive
HV600 Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/hv600-prod-200x150.png/6d0930f6-359c-4cb4-874f-f40906e7c407?version=1.0&t=1640166859372)
3-250 HP
The HV600 variable frequency drive (VFD) are designed for use in HVAC (building automation) applications that require reliable system control. The HV600 is available in several enclosure configurations including IP20/UL Type 1, IP55/UL Type 12, and IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy.
3-75 HP IP55/UL Type 12 With Integrated Disconnect Switch
The HV600 IP55/UL Type 12 Drive with Disconnect Switch offers all the features and benefits of the standard HV600 IP55/UL Type 12 and adds an integrated disconnect switch to save you time, money, and space in your installations.
For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Keypads & Cables
HV600 Drive-Options
This array of keypads can extend the flexibility and adaptability of Yaskawa AC drives.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Standard HOA LCD Keypad This keypad is an HOA (Hand-Off-Auto) LCD keypad that comes standard with each HV600. This kit provides a spare or replacement keypad. |
JVOP-KPLCB04AEB | TOEPC7306000B | N/A |
Bluetooth Keypad |
JVOP-KPLCD04ABB | TOEPC7306000C | N/A |
Keypad Cable, Remote Used for connecting keypads that are remotely mounted up to 3 meters. Available in both 1 meter and 3 meter lengths. |
UWR0051 (1m) UWR0052 (3m) |
N/A |
N/A |
UL Type 1 Keypad Panel Mount Kit A Provides a flush mount UL Type 1 solution for keypads. The brackets have tapped holes for use with screws. |
900-192-933-001 | 900-192-933 | N/A |
UL Type 1 Keypad Panel Mount Kit B Provides a flush mount UL Type 1 solution for keypads. The brackets have untapped holes for use with panel studs. |
900-192-933-002 | 900-192-933 | N/A |
UL Type 1/12/3R Keypad Panel Mount Kit Provides a surface mount UL Type 1/12/3R solution for keypads. Mounting studs are embedded in this adapter. |
900-239-230-001 | TOEPC72060013 | DD.GRKM.03 SM_GRKM_03 |
UL Type 1/12/3R/4X LCD Keypad Panel Mount Kit Provides a flush surface mount UL Type 1/12/3R/4X solution for an LCD or Bluetooth keypad. Mounting studs are embedded in this adapter. Keypad cables not included. |
UUX001955 | TOEPYAIRKMK02 | DD.GRKM.04 SM_GRKM_04 |
USB Cables | Model Number |
---|---|
USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|