HV600 Drive
Breadcrumb
Navigation Menu
HV600 Drive
HV600 Drive
HV600 Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/hv600-prod-200x150.png/6d0930f6-359c-4cb4-874f-f40906e7c407?version=1.0&t=1640166859372)
3-250 HP
The HV600 variable frequency drive (VFD) are designed for use in HVAC (building automation) applications that require reliable system control. The HV600 is available in several enclosure configurations including IP20/UL Type 1, IP55/UL Type 12, and IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy.
3-75 HP IP55/UL Type 12 With Integrated Disconnect Switch
The HV600 IP55/UL Type 12 Drive with Disconnect Switch offers all the features and benefits of the standard HV600 IP55/UL Type 12 and adds an integrated disconnect switch to save you time, money, and space in your installations.
For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Features
HV600 - Overview
The HV600 is a flexible, sustainable, and easy-to-use solution for all your HVAC Applications.
Drives for Every Environment
- IP20/UL Type 1
- IP55/UL Type 12
- IP55/UL Type 12 with Switch
- IP20/Protected Chassis
- Plenum rated1
- Seismic certified2
Flexible Solution
- -10 °C to +60 °C ambient3
- Side-by-side mounting3
- UL Type 1 End cap kits for IP20/Protected Chassis drives
- External heatsink mounting (UL Type 1 and UL Type 12)
- Compatible with all HVAC network communication protocols
Drive Features
Sustainable
- 10-year maintenance-free operation
- Built-in (5% split or 3% positive bus DC link choke) line impedance for harmonic reduction
- Compliance with global certifications and standards
- Conformal coating for circuit board protection
Simple Operation
- High-visibility status ring
- Hand-Off-Auto (HOA) keypad with LCD display and tactile buttons
- Optional Bluetooth Hand-Off-Auto (HOA) Keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
HVAC Applications
- Fans
- Cooling Towers
- Pumps
- Multiplex Pumping
HVAC-Specific Application Software
- Damper Control
- Emergency Override
- Motor Preheat
- Motor Protections
- Hunting Prevention
- Output Disconnect Detection
- Power Loss Ride Through
- Built-in HVAC Fieldbus Communications Protocols:
- BACnet MSTP
- APOGEE FLN
- Metasys N2
- Modbus RTU
Quick and Easy Set-up
- Simple steps for efficient commissioning
- Convenient programming without main power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
- Cubes only
- IP20/UL Type 1 only
- See technical manual for details on required derating