E7S Slim Configured
Breadcrumb
Navigation Menu
Products
E7S Slim Configured
E7S Slim Configured
E7S Slim Configured Drive - YAI

1-100 HP
The E7S Slim Configured drive provided an E7 in a NEMA 1 enclosure included as standard an input disconnect, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc. The versatile slim enclosure met the space requirements of end users and OEMs, yet had the flexibility to meet the varying requirements of specifying engineers and HVAC designers.
The E7S had embedded communications for the popular building automation protocols, Johnson Controls Metasys® N2 and Siemens APOGEE™ FLN, as well as Modbus. An optional LonWorks® interface card, EtherNet/IP, BACnet were also available.
TemplateWeb
Models & Ratings
E7S Slim Configured Drive - Overview
E7S Slim Configured Drives - 1-40HP, 208V and 1-100HP 480V, NEMA 1
208V
Configured Drive Model Number
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
E7SVD004
|
4.6
|
1
|
E7SVD007
|
7.5
|
2
|
E7SVD010
|
10.6
|
3
|
E7SVD016
|
16.7
|
5
|
E7SVD024
|
24.2
|
7.5
|
E7SVD030
|
30.8
|
10
|
E7SVD046
|
46.2
|
15
|
E7SVD059
|
59.4
|
20
|
E7SVD074
|
74.8
|
25
|
E7SVD088
|
88
|
30
|
E7SVD114
|
114
|
40
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
480V
Configured Drive Model Number NEMA 1
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
E7SVB002
|
2.1
|
1
|
E7SVB003
|
3.4
|
2
|
E7SVB004
|
4.8
|
3
|
E7SVB007
|
7.6
|
5
|
E7SVB011
|
11
|
7.5
|
E7SVB014
|
14
|
10
|
E7SVB021
|
21
|
15
|
E7SVB027
|
27
|
20
|
E7SVB034
|
34
|
25
|
E7SVB040
|
40
|
30
|
E7SVB052
|
52
|
40
|
E7SVB065
|
65
|
50
|
E7SVB077
|
77
|
60
|
E7SVB096
|
96
|
75
|
E7SVB124
|
124
|
100
|
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current, Three Phase Alternating Current Motors
Node: dxpprd02:8080