Navigation Menu

Drives  
Motion  

E7S Slim Configured

E7S Slim Configured

E7S Slim Configured Drive - YAI

TemplateWeb

  • Overview
  • Support & Training
  • Documents
  • Drawings
  • Overview

  • Support & Training

  • Documents

  • Drawings

Models & Ratings

E7S Slim Configured Drive - Overview

E7S Slim Configured Drives - 1-40HP, 208V and 1-100HP 480V, NEMA 1

208V | 480V

208V

Configured Drive Model Number
Rated Output Current (Amps)
Nominal HP1
E7SVD004
4.6
1
E7SVD007
7.5
2
E7SVD010
10.6
3
E7SVD016
16.7
5
E7SVD024
24.2
7.5
E7SVD030
30.8
10
E7SVD046
46.2
15
E7SVD059
59.4
20
E7SVD074
74.8
25
E7SVD088
88
30
E7SVD114
114
40

 

  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current

Top

480V

Configured Drive Model Number NEMA 1
Rated Output Current (Amps)
Nominal HP1
E7SVB002
2.1
1
E7SVB003
3.4
2
E7SVB004
4.8
3
E7SVB007
7.6
5
E7SVB011
11
7.5
E7SVB014
14
10
E7SVB021
21
15
E7SVB027
27
20
E7SVB034
34
25
E7SVB040
40
30
E7SVB052
52
40
E7SVB065
65
50
E7SVB077
77
60
E7SVB096
96
75
E7SVB124
124
100
  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current, Three Phase Alternating Current Motors

Top