E7N Narrow Bypass Package
Breadcrumb
Navigation Menu
E7N Narrow Bypass Package
E7N Narrow Bypass Package
E7N Narrow Bypass Package - YAI
1/2 - 50 HP
The E7N Narrow Bypass package was a 2-contactor style bypass with HOA touchpad control, allowing motor operation from either the drive or across the line. This allowed continued operation even if the E7 drive is disabled by fault or intention. Drive maintenance must be delayed until line power can be removed.
The E7N was a versatile narrow enclosure that met the space requirements of end users and OEMs, yet had the flexibility to meet the varying requirements of specifying engineers and HVAC designers.
TemplateWeb
Models & Ratings
E7N Narrow Bypass Package - Overview
E7N Narrow Bypass - 1/2-50HP, 208 and 480V, 3-phase input, NEMA 1 enclosure, with factory installed and wired options
208V | 480V
208V
Bypass Model Number
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
E7NVD002
|
2.4
|
1/2
|
E7NVD003
|
3.5
|
3/4
|
E7NVD004
|
4.6
|
1
|
E7NVD007
|
7.5
|
2
|
E7NVD010
|
10.6
|
3
|
E7NVD016
|
16.7
|
5
|
E7NVD024
|
24.2
|
7.5
|
E7NVD030
|
30.8
|
10
|
E7NVD046
|
46.2
|
15
|
E7NVD059
|
59.4
|
20
|
E7NVD074
|
74.8
|
25
|
Bypass Model Number
|
Rated Output Current (Amps)
|
Nominal HP1
|
---|---|---|
E7NVB001
|
1.6
|
1/2
|
3/4
|
||
E7NVB002
|
2.1
|
1
|
E7NVB003
|
3.4
|
2
|
E7NVB004
|
4.8
|
3
|
E7NVB007
|
7.6
|
5
|
E7NVB011
|
11
|
7.5
|
E7NVB014
|
14
|
10
|
E7NVB021
|
21
|
15
|
E7NVB027
|
27
|
20
|
E7NVB034
|
34
|
25
|
E7NVB040
|
40
|
30
|
E7NVB052
|
52
|
40
|
E7NVB065
|
65
|
50
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.