E7C Drive Configured
Breadcrumb
Navigation Menu
E7C Drive Configured
E7C Drive Configured
E7C Drive Configured - YAI
1/2 - 500 HP
The E7C Configured package provided an E7 drive in a NEMA 1 or NEMA 12 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The E7C had embedded communications for the popular building automation protocols, Johnson Controls Metasys® N2 and Siemens APOGEE™FLN, as well as Modbus. Optional LonWorks®, EtherNet/IP and Modbus TCP/IP interface cards were available.
TemplateWeb
Mechanical-2D
Showing 1 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.087.01 98KB 6.6MB 133KBRev Date:08/20/2004
|
98KB
6.6MB 133KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, Single Door, External Heatsink, with Add-on box. DD.AFD.087.01.AO 103KB 8.0MB 144KBRev Date:08/20/2004
|
103KB
8.0MB 144KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.088.01 99KB 10.6MB 136KBRev Date:08/20/2004
|
99KB
10.6MB 136KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, External Heatsink, with Add-on Box DD.AFD.088.01.AO 108KB 12.5MB 143KBRev Date:08/20/2004
|
108KB
12.5MB 143KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Single Door, External Heatsink DD.AFD.091.01 87KB 114KB 1.5MBRev Date:08/20/2004
|
87KB
114KB 1.5MB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Two Door, External Heatsink DD.AFD.093.01 129KB 1.8MBRev Date:04/26/2004
|
129KB
1.8MB |
04/26/2004 | |
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01 88KB 1.8MB 126KBRev Date:04/26/2004
|
88KB
1.8MB 126KB |
04/26/2004 | |
Dimension Drawing for Enclosure,Floor Mount, Single Door, Internal Heatsink DD.AFD.183.01 93KB 120KBRev Date:05/27/2008
|
93KB
120KB |
05/27/2008 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007
|
356KB
168KB |
09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007
|
401KB
155KB |
09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |
Operator Drawing E7C Drive DO.E7C.01 168KB 116KB 534KBRev Date:08/24/2004
|
168KB
116KB 534KB |
08/24/2004 | |
Showing 1 to 14 of 14 entries.