Navigation Menu

Drives  
Motion  

E7C Drive Configured

E7C Drive Configured

E7C Drive Configured - YAI

TemplateWeb

  • Overview
  • Documents
  • Drawings
  • Overview

  • Documents

  • Drawings

Models & Ratings

E7C Configured Drive - Overview

E7C Configured Drives - 1/2-500HP, 208-230/240V and 480V, 3-phase1 input, NEMA 1, NEMA12 or NEMA 3R

208V | 240V | 230V | 480V


208V

Configured Drive Model Number NEMA 1
Configured Drive Model Number NEMA 12
Configured Drive Model Number NEMA 3R
Rated Output Current (Amps)
Nominal HP1
E7CVD002
E7CBD002
N/A
2.4
1/2
E7CVD003
E7CBD003
N/A
3.5
3/4
E7CVD004
E7CBD004
N/A
4.6
1
E7CVD007
E7CBD007
N/A
7.5
2
E7CVD010
E7CBD010
N/A
10.6
3
E7CVD016
E7CBD016
E7CRD016
16.7
5
E7CVD024
E7CBD024
E7CRD024
24.2
7.5
E7CVD030
E7CBD030
E7CRD030
30.8
10
E7CVD046
E7CBD046
E7CRD046
46.2
15
E7CVD059
E7CBD059
E7CRD059
59.4
20
E7CVD074
E7CBD074
E7CRD074
74.8
25
E7CVD088
E7CBD088
E7CRD088
88.0
30
E7CVD114
E7CBD114
E7CRD114
114
40
E7CVD143
E7CBD143
E7CRD143
143
50
E7CVD169
E7CBD169
E7CRD169
169
60
E7CVD211
E7CBD211
E7CRD211
211
75
E7CVD273
E7CBD273
E7CRD273
273
100
E7CVD343
E7CBD343
E7CRD343
343
125
E7CVD396
E7CBD396
E7CRD396
396
150


Top


240V

Configured Drive Model Number NEMA 1
Configured Drive Model Number NEMA 12
Configured Drive Model Number NEMA 3R
Rated Output Current (Amps)
Nominal HP1
E7CVA002
E7CBA002
N/A
2.2
1/2
E7CVA003
E7CBA003
N/A
3.2
3/4
E7CVA004
E7CBA004
N/A
4.0
1
E7CVA006
E7CBA006
N/A
6.8
2
E7CVA009
E7CBA009
N/A
9.6
3
E7CVA015
E7CBA015
E7CRA015
15.2
5
E7CVA022
E7CBA022
E7CRA022
22.0
7.5
E7CVA028
E7CBA028
E7CRA028
28.0
10
E7CVA042
E7CBA042
E7CRA042
42.0
15
E7CVA054
E7CBA054
E7CRA054
54.0
20
E7CVA068
E7CBA068
E7CRA068
68.0
25
E7CVA080
E7CBA080
E7CRA080
80.0
30
E7CVA104
E7CBA104
E7CRA104
104
40


Top


230V

Configured Drive Model Number NEMA 1
Configured Drive Model Number NEMA 12
Configured Drive Model Number NEMA 3R
Rated Output Current (Amps)
Nominal HP1
E7CVA130
E7CBA130
E7CRA130
130
50
E7CVA154
E7CBA154
E7CRA154
154
60
E7CVA192
E7CBA192
E7CRA192
192
75
E7CVA248
E7CBA248
E7CRA248
248
100
E7CVA312
E7CBA312
E7CRA312
312
125
E7CVA360
E7CBA360
E7CRA360
360
150


Top


480V

Configured Drive Model Number NEMA 1
Configured Drive Model Number NEMA 12
Configured Drive Model Number NEMA 3R
Rated Output Current (Amps)
Nominal HP1
E7CVB001
E7CBB001
N/A
1.1
1/2
1.6
3/4
E7CVB002
E7CBB002
N/A
2.1
1
E7CVB003
E7CBB003
N/A
3.4
2
E7CVB004
E7CBB004
N/A
4.8
3
E7CVB007
E7CBB007
E7CRB007
7.6
5
E7CVB011
E7CBB011
E7CRB011
11.0
7.5
E7CVB014
E7CBB014
E7CRB014
14.0
10
E7CVB021
E7CBB021
E7CRB021
21.0
15
E7CVB027
E7CBB027
E7CRB027
27.0
20
E7CVB034
E7CBB034
E7CRB034
34.0
25
E7CVB040
E7CBB040
E7CRB040
40.0
30
E7CVB052
E7CBB052
E7CRB052
52.0
40
E7CVB065
E7CBB065
E7CRB065
65.0
50
E7CVB077
E7CBB077
E7CRB077
77.0
60
E7CVB096
E7CBB096
E7CRB096
96.0
75
E7CVB124
E7CBB124
E7CRB124
124
100
E7CVB156
E7CBB156
E7CRB156
156
125
E7CVB180
E7CBB180
E7CRB180
180
150
E7CVB240
E7CBB240
E7CRB240
240
200
E7CVB302
E7CBB302
E7CRB302
302
250
E7CVB380
E7CBB380
E7CRB380
380
300
E7CVB414
E7CBB414
E7CRB414
414
350
E7CVB477
E7CBB477
E7CRB477
477
400
E7CVB515
E7CBB515
E7CRB515
515
450
E7CVB590
E7CBB590
E7CRB590
590
500


Top

  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current