Modbus RTU
Breadcrumb
Navigation Menu
Products
Modbus RTU
Modbus RTU
Modbus RTU HVAC - YAI
-
Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
Overview
![](https://www.yaskawa.com/documents/20197/1023422/modbus-200X150.png/790495b6-e560-4f35-8d3b-f47abb859b04?version=1.0&t=1460996812217)
Modbus RTU is a RS-485 widely used network protocol. This network is capabile of multiple nodes and is complimented by its Ethernet-based counterpart, Modbus TCP/IP.
Modbus Organization
![](https://www.yaskawa.com/documents/20197/1023422/modbus-member-200X150.png/58ca54c2-2060-4252-a6a2-b780dc77844f?version=1.0&t=1460996812404)
Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
TemplateWeb
Supported Drives
Modbus-RTU-HVAC - Overview
RS-232
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | Embedded | CN2-2 |
HV600 Narrow Configured | Embedded | CN2-2 |
HV600 Enclosed Configured | Embedded | CN2-2 |
Z1000 | Embedded | CN2-2 |
Z1000U Matrix Drive | Embedded | CN2-2 |
J1000 | SI-232/J | CN5 |
V1000 | Embedded | CN1 |
RS-485
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | Embedded | Terminal Strip |
HV600 Narrow Bypass | Embedded | Terminal Strip |
HV600 Enclosed Bypass | Embedded | Terminal Strip |
HV600 Narrow Configured | Embedded | Terminal Strip |
HV600 Enclosed Configured | Embedded | Terminal Strip |
Z1000 | Embedded | Terminal Strip |
Z1000U Matrix Drive | Embedded | Terminal Strip |
V1000 | Embedded | Terminal Strip |
J1000 | SI-485/J | CN5 |
Node: dxpprd02:8080