Metasys N2
Breadcrumb
Navigation Menu
Products
Metasys N2
Metasys N2
Metasys N2 - YAIMOB
![](https://www.yaskawa.com/documents/20197/2286572/metasys-n2-200x175.jpg/e0b96a76-0d4e-4cc6-bb10-cbf0b05d9bd4?version=1.0&t=1500368033365)
Metasysâ„¢ N2 is a Johnson Controls Inc. (JCI) protocol that was used to bring together building automation devices onto the JCI Building Management System (BMS). This protocol was an integral part of JCI building automation controllers. It provided an effective means to control multiple devices and collect data over the traditional IO method.
Overview
Overview
![](https://www.yaskawa.com/documents/20197/2286572/metasys-n2-200x175.jpg/e0b96a76-0d4e-4cc6-bb10-cbf0b05d9bd4?version=1.0&t=1500368033365)
Metasysâ„¢ N2 is a Johnson Controls Inc. (JCI) protocol that was used to bring together building automation devices onto the JCI Building Management System (BMS). This protocol was an integral part of JCI building automation controllers. It provided an effective means to control multiple devices and collect data over the traditional IO method.
TemplateWeb
Supported Drives
Metasys N2 - Overview
The drives listed support this building automation network and can be connected to and communicate on this building automation network. If an option card is required, it can be field installed.
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | N/A | Embedded |
HV600 Narrow Bypass | N/A | Embedded |
HV600 Enclosed Bypass | N/A | Embedded |
HV600 Narrow Configured | N/A | Embedded |
HV600 Enclosed Configured | N/A | Embedded |
Z1000 | N/A | Embedded |
Z1000 Bypass | N/A | Embedded |
Z1000U | N/A | Embedded |
Z1000U Bypass | N/A | Embedded |
Node: dxpprd02:8080