L1000E Drive
Breadcrumb
Navigation Menu
L1000E Drive
L1000E Drive
L1000E - YAIMOB
![](https://www.yaskawa.com/documents/20197/987082/L1000E-Drive-200x150.png/85868bc7-63e3-4c89-94ee-588a3e4d4a77?version=1.0&t=1460080399748)
5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Keypads & Cables
L1000E Drive - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
LCD Operator
![L1000E Keypad](/documents/20197/950451/keypad.gif/71466ff3-55d4-4a72-b6e9-07a93cfc5dd4?t=1470065113469)
This option allows the drive to be operated from a remote location up to 3-meters, and provides a 16-character, 5-line alpha-numeric multi-language LCD display. Allows the user to view parameter numbers making it easy to make changes without referring to a manual.
Keypad Kit # & Mounting Location | Installation Guide |
---|---|
JVOP-180 RJ-45 port |
TOBPC73060029 |
JVOP-180 Kit Contents:
Qty
|
Description |
---|---|
1
|
LCD Operator |
1 | Installation Manual (TOBPC73060029) |
LED Operator
This option allows the drive to be operated from a remote location up to 3-meters.
Keypad Kit # & Mounting Location | Installation Guide |
---|---|
JVOP-182 RJ-45 Keypad Port |
TOBPC73060035 |
JVOP-180 Kit Contents:
Qty
|
Description |
---|---|
1
|
LED Operator |
1 | Installation Manual (TOBPC73060035) |
USB Copy Unit (Y-Stick)
This option allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive. The unit plugs into the RJ-45 port on the front of the digital operator.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 Keypad Port |
JVOP-181 Kit Contents::
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
Download Software (5.9MB)
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
UL Rated Remote Operator / Mounting Kit
This option is used to extend the existing Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after the kit installation. Designed for use with the LCD Operator JVOP-180 or the LED Operator JVOP-182 sold separately.
Keypad Kit # & Mounting Location | Installation Guide |
---|---|
UUX000526 (Blank Membrane) Connects to a RJ45 port and mounts to enclosure door. UUX000527 (Yaskawa Logo Membrane) Connects to RJ45 port and mounts to enclosure door. |
TOEPYEAOPT02
Keypad Template |
Cable Options
Cables | Model Number |
---|---|
Operator Cable, Remote Extension cable (1 m or 3 m) to connect the digital operator for remote operation RJ-45, 8 pin straight through, UTP CAT5e cable |
WV001 (1m),
WV003 (3m) |