Navigation Menu

Drives  
Motion  

L1000A Drive

L1000A Drive

L1000A - YAIMOB

TemplateWeb

Dimensions & Weights

L1000A Drive - Overview

200V Class | 400V Class | 600V Class

200V Class, 3-Phase1

Drive Model Number
Nominal HP1
Physical Dimensions (in.)
Weight (lbs.)2
Standard Enclosure
H
W
D
CIMR-LU2A0008
2
10.24
5.51
5.79
7.1
IP00 with top cover
CIMR-LU2A0011
3
CIMR-LU2A0014
3
10.24
5.51
6.46
7.7
CIMR-LU2A0018
5
CIMR-LU2A0025
7.5
10.24
5.51
6.57
8.8
IP00 with top cover
CIMR-LU2A0033
10
CIMR-LU2A0047
15
11.81
7.09
7.36
12.3
CIMR-LU2A0060
20
13.78
8.66
7.76
19.2
IP00 with top cover
CIMR-LU2A0075
25
14.37
8.66
7.76
21.4
CIMR-LU2A0085
30
15.75
9.84
10.16
46.3
CIMR-LU2A0115
40
17.72
10.83
10.16
55.1
IP00 with top cover
CIMR-LU2A0145
50
21.65
12.80
11.14
81.6
CIMR-LU2A0180
60
83.8
CIMR-LU2A0215
75
27.76
17.72
12.99
167.6
IP00
CIMR-LU2A0283
100
176.4
CIMR-LU2A0346
125
31.50
19.69
13.78
216.1
IP00
CIMR-LU2A0415
150
218.3
  1. Horsepower rating is based on standard NEMA B 4-pole motor design
  2. This data represents the drive weight only, not shipping weight.

Back to Top

400V Class, 3-Phase1

Drive Model Number
Nominal HP1
Physical Dimensions (in.)
Weight (lbs.)2
Standard Enclosure
H
W
D
CIMR-LU4A0005
3
10.24
5.51
5.79
7.1
IP00 with top cover
CIMR-LU4A0006
3
6.46
7.5
CIMR-LU4A0007
5
7.7
CIMR-LU4A0009
5
CIMR-LU4A0015
7.5
6.57
8.6
CIMR-LU4A0018
10
10.24
5.51
6.57
8.6
IP00 with top cover
CIMR-LU4A0024
15
11.81
7.09
6.57
11.9
CIMR-LU4A0031
20
11.81
7.09
7.36
12.6
CIMR-LU4A0039
25-30
13.78
8.66
7.76
18.3
IP00 with top cover
CIMR-LU4A0045
25-30
15.75
9.84
10.16
46.3
CIMR-LU4A0060
40
17.72
10.83
10.16
55.1
CIMR-LU4A0075
50-60
20.08
12.80
10.16
79.4
IP00 with top cover
CIMR-LU4A0091
50-60
20.08
12.80
10.16
79.4
CIMR-LU4A0112
75
21.65
12.80
11.14
90.4
CIMR-LU4A0150
100
21.65
12.80
11.14
92.6
IP00 with top cover
CIMR-LU4A0180
125-150
27.76
17.72
12.99
174.2
IP00
CIMR-LU4A0216
150
31.50
19.69
13.78
211.6
IP00
CIMR-LU4A0260
200
224.9
CIMR-LU4A0304
250
31.50
19.69
13.78
235.9
IP00
CIMR-LU4A0370
300
37.40
19.69
14.57
275.6
CIMR-LU4A0450
350
44.88
26.38
476.2
IP00
CIMR-LU4A0605
400-450-500
487.2
  1. Horsepower rating is based on standard NEMA B 4-pole motor design
  2. This data represents the drive weight only, not shipping weight.

Back to Top

600V Class, 3-Phase1

Drive Model Number
Nominal HP1
Physical Dimensions (in.)
Weight (lbs.)2
Standard Enclosure
H
W
D
CIMR-LU5A0003
2
10.24
5.51
5.79
7.1
IP00 with top cover
CIMR-LU5A0004
3
6.46
7.7
CIMR-LU5A0006
5
6.46
7.7
CIMR-LU5A0010
7.5
6.57
8.6
CIMR-LU5A0013
10
11.81
7.09
7.36
12.6
IP00 with top cover
CIMR-LU5A0017
15
CIMR-LU5A0022
20
13.78
8.66
7.76
18.3
IP00 with top cover
CIMR-LU5A0027
25
CIMR-LU5A0032
25-30
17.72
10.83
7.76
55.1
IP00 with top cover
CIMR-LU5A0041
40
10.16
CIMR-LU5A0052
50-60
21.65
12.80
11.14
90.4
 
CIMR-LU5A0062
50-60
IP00 with top cover
CIMR-LU5A0077
75
 
CIMR-LU5A0099
100
27.76
17.72
12.99
177.5
IP00 with top cover
CIMR-LU5A0130
125
27.76
17.72
174.2
IP00
CIMR-LU5A0172
150
31.50
19.69
13.78
235.9
CIMR-LU5A0200
200
  1. Horsepower rating is based on standard NEMA B 4-pole motor design
  2. This data represents the drive weight only, not shipping weight.

Back to Top