L1000A Drive
Breadcrumb
Navigation Menu
Products
L1000A Drive
L1000A Drive
L1000A - YAIMOB

2 - 500 HP
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000A Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations.
TemplateWeb
Features
L1000A Drive - Overview
Highlights:
- Single drive for either IM or PM motor control
- Peak current ratings of 200% or more based on NEC amps
- Auto-tuning routines optimally match L1000A to IM/PM motors (coupled or uncoupled)
- YASKAWA Quality – designed for more than 70,000 hours of maintenance-free operation
- Designed for extreme quiet motor operation
- Enhanced features for highest passenger comfort (i.e., torque ripple suppression)
- Additional functions to reduce floor-to-floor times
- Powerful keypad and I/O interface to simplify elevator controller integration
- Easy serviceability and maintainability with lifetime monitors and removable terminals with parameter backup
- Elevator terminology for ease of operation
- Rescue operation control flexibility
- Reduce system cost with TÜV compliant functional safety
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.