SyMAX
Breadcrumb
Navigation Menu
Products
SyMAX
SyMAX
SyMAX - YAIMOB
![](https://www.yaskawa.com/documents/20197/985844/symax-200x150.png/209b9a64-0f6c-4cd5-8323-d7b32d5a565f?version=1.0&t=1497025279190)
1/2-30 HP, vector duty
The SyMAX® motor is the next generation of technology in motor efficiency and performance. The SyMAX permanent magnet AC motors offer unique solutions for today’s demanding applications. This product’s unparalleled power density, unprecedented performance, and unmatched efficiency are another industry first.
TemplateWeb
Features
SyMax - Overview
Highlights:
- "Ultra-EfficientTM - Significant energy savings over AC induction
- Max Guard® insulation system
- Normal form factor (NEMA or IEC mounting and dimensions)
- High Power Factor
- Reduced operating temperature
- Low vibration
- Sound levels exceed requirements in IEEE841 specification
- Low cogging torque
- Optimized Back EMF
- Full torque at zero speed (Infinity:1)
- Normal form factor (NEMA or IEC mounting and dimensions)
- Terminal block connections
- LowCogTM design
- Wide speed range (up to 2000:1 constant torque)
- WorryFreeTM bearing system
- Design-Ready to accept internally mounted AEGISTM SGR
- Interior Permanent Magnet topology
- Wide air gap
- Precision balanced to < 0.08 in/s vibrational velocity
- Low intertia rotor
- High torque per amp
- Comprehensive nameplate
- UL Recognized, CSA Certified
- CE Mark
Node: dxpprd02:8080