SAVE ENERGY, SAVE MONEY WITH VFDs
REDUCE SPEED
SATISFY DEMAND
SAVE ENERGY
A typical fan or
pump running at
50% speed will
use 80% less
energy compared
to full speedoperation.
60%
50%
REDUCED
ENERGY COSTS
REDUCED
CARBON FOOTPRINT
150 tons
SAVED
ANNUALLY
$67k
SAVED
ANNUALLY
A SOLUTION FOR EVERY NEED
IP20 / UL TYPE 1
DRIVES
IP55 BACKSIDE
FLANGE DRIVES
IP55 / UL TYPE 12
DRIVES
IP55 / UL TYPE 12
WITH SWITCH DRIVES
Product Range
- 240 VAC: 3 HP to 150 HP
- 480 VAC 3 HP to 600 HP
Product Range
- 240 VAC: 3 HP to 150 HP
- 480 VAC: 3 HP to 600 HP
*flange kit may be required
Product Range
- 240 VAC: 3 HP to 40 HP
- 480 VAC 3 HP to 100 HP
Product Range
- 240 VAC: 3 HP to 40 HP
- 480 VAC 3 HP to 75 HP
EZ VECTOR MOTOR CONTROL
- High performance
open loop control
- Advanced control algorithms
for no fault operation
- Eliminates complicated motor
and performance tuning
- Up to 120 pole motors
- Up to 120 Hz
ENTER ONLY THE MOST BASIC MOTOR DATA
RUNS ANY MOTOR
INDUCTION
MACHINE
PERMANENT
MAGNET
SYNCHRONOUS
RELUCTANCE
READY
TO RUN
CONNECT IN ANY WAY
TRADITIONAL
NETWORK CONTROL
ECONOMIZED
NETWORK CONTROL
GATEWAY MODE
- Only one option
card required
- Command up to
five follower drives
- Control speed and
run commands of
follower drives
- Follower(s)
communicate(s)
over RS-485
STAR
RING
LINE
RS-485
PACKAGE SOLUTIONS
ENCLOSED
CONFIGURED
ENCLOSED
ELECTRONIC BYPASS
- UL Type 1
- UL Type 12
- UL Type 3R
Product Range
- 208 VAC: 1 HP to 150 HP
- 240 VAC: 1 HP to 150 HP
- 480 VAC: 1 HP to 600 HP
ENCLOSURE TYPES
- UL Type 1
- UL Type 12
- UL Type 3R
Product Range
- 208 VAC: 1 HP to 100 HP
- 240 VAC: 1 HP to 100 HP
- 480 VAC: 1 HP to 250 HP
ENCLOSURE TYPES
SIMPLEX PUMP INSTALLATION
Pump Setup in Minutes
- Easy sleep setup
- Start / draw down level
- Up to four programmable setpoints
- Over 15 custom unit selections
- Custom low city pressure input
- Pre-charge (controlled pipe-fill)
- Descale / derag operation
- Thrust bearing start control
- Auxiliary PID control
CONTACTOR MULTIPLEXING
PUMP-SPECIFIC PROGRAMMING
Control up to FIVE backup
pumps with ONE drive!
- De-stage sleep boost
- Speed staging
- Feedback staging
- FIFO / LIFO staging
- Hard current limit
SOFTWARE TOOL SUITE
DRIVEWIZARD
INDUSTRIAL
DRIVEWIZARD
MOBILE
HARMONIC
ESTIMATOR
ENERGY SAVINGS
PREDICTOR
- Programming
- Monitoring
- Trending
- Troubleshooting
- Program, trend, monitor
- Android & iOS devices
- Bluetooth connection
- Program w/no power
- Meet IEEE 519
- System analysis
- Compare solutions
- Professional reports
- Energy savings
- CO2 calculators
- Estimate payback
- Professional reports