Details
Details
Download Files
Document information
Title: | GA800/A1000 Option DI-101 120 Vac Digital Input Option Installation Manual |
---|---|
Number: | TOEPYEAOPT07 |
Date: | 08/08/2018 |
Description: | The DI-101 option has eight optically isolated input terminals that can be used to connectexternal 120 Vac control circuitry to the GA800 or A1000 drive. The DI-101 option mounts directly to the GA800 or A1000 control board terminals (S1 to S8 and SN). This option makes it possible to control the GA800 or A1000 digital inputs with 120 Vac. |
Rev Number: | <1> |
Language: | English |
Doc Type: | Manuals - User Guides |
Doc SubType: | Installation Guides |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | Drive Options, Drive IO Opt - Digital Input |