Quick Access

Quick Access

Details

SearchIndexAction

Download Files

File(s):
Size:
4.4MB

Document information

Title: V1000 Option - DI-100 120 Vac Interface
Number: TOEPYEAOPT03
Date: 07/01/2009
Description: The DI-100 option has seven optically isolated input terminals which can be used to connectexternal 120 Vac control circuitry to the V1000 drive. The DI-100 Option mounts directly tothe V1000 control board terminals (S1 ~ S7 and SC). This option makes it possible tocontrol the V1000 digital inputs with 120 Vac.This manual explains the handling, installation and specifications of this product.
Rev Number: A1
Language: English
Doc Type: Manuals - User Guides
Doc SubType: Installation Guides

Product Information

Product Group: Inverter Drives
Product Line: Drive Options, Drive IO Opt - Digital Input