Quick Access

Quick Access

Details

SearchIndexAction

Download Files

File(s):
Size:
1.3MB

Document information

Title: Face Plate for FactoryTalk View
Number: SW.YAI.02
Date: 08/16/2012
Description: This file contains face plates that can be imported into FactoryTalk View to be used in either a PanelView Plus HMI, FactoryTalk View ME or Factory Talk View SE. The face plates provide access to commonly used parameters and monitors. An accompanying routine is included that can be imported into Logix Designer/RSLogix 5000 (v17 and higher).
Rev Number: 1
Language: English
Doc Type: Software
Doc SubType: Support Tool

Product Information

Product Group: Inverter Drives
Product Line: A1000 Configured, A1000 Drive, D1000 Regenerative Converter, iQpump1000, MV1000 Drive, Network Comms-EtherNet-IP, Network Communications Options, P1000 Drive, R1000 Regenerative Unit, V1000 Drive, V1000-4X Drive, U1000 Industrial Matrix Drive, U1000 Oil and Gas MATRIX Drive, Z1000 Configured, Z1000 Drive, Z1000U Matrix Bypass, Z1000U Matrix Configured, Z1000U Matrix Drive, Z1000 Bypass