Details
Details
Download Files
Document information
Title: | SigmaLogic Embedded Software v2.3.0 |
---|---|
Number: | SW.SigmaLogic.06 |
Date: | 02/28/2019 |
Description: | Embedded software update file for the SigmaLogic option card. The SigmaLogic option is ordered as option B00 to a Sigma-5 servopack and is designed to interface directly to an Allen-Bradley ControlLogix or CompactLogix programmable logic controller (PLC) over an Ethernet/IP interface. To install this update to an existing project:1. Download this .zip file but DO NOT extract.2. Connect to a SigmaLogic axis using the LogicWorks Configuration Utility.3. Navigate to the Configure-Update page.4. Select 'Update SigmaLogic Software' and browse to select this file.5. Reboot the SigmaLogic axis when prompted.Installing this update will not affect the existing configuration of the axis. All configuration settings and sequence table definition will remain the same. |
Rev Number: | 2.3.0.12 |
Language: | English |
Doc Type: | Software |
Doc SubType: | Upgrade, Support Tool |
Product Information
Product Group: | Servo Products |
---|---|
Product Line: | SGDV SigmaLogic, SigmaLogic Software Package |