Details
Details
Download Files
Document information
Title: | YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives (Spanish-Latin America) |
---|---|
Number: | SISPC71061641 |
Date: | 01/02/2014 |
Description: | This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features. |
Rev Number: | E4-1 |
Language: | Spanish Americas |
Doc Type: | Manuals - User Guides |
Doc SubType: | Technical Manuals |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | A1000 Drive |