Details
Details
Download Files
Document information
Title: | YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives (Portuguese-Brazil) |
---|---|
Number: | SIPPC71061641 |
Date: | 11/01/2010 |
Description: | This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features. NOTE: TOEPYEASUP03 is a supplement to SIPPC71061641 that includes information on Compliance to standards, branch circuit protection, drive derating data, and flange type enclosures. |
Rev Number: | C2-1 |
Language: | Portuguese |
Doc Type: | Manuals - User Guides |
Doc SubType: | Technical Manuals |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | A1000 Drive |