Description: |
Adapter plates for the following:1. Single-phase 100 VAC, Model: SGDH-A3BE, -A5BE and -01BE to Single-phase 100 VAC, Model: SGDV-R70F and -R90F 2. Single-phase 100 VAC, Model: SGDH-02BE to Single-phase 100 VAC, Model: SGDV-2R8F3. Single-phase 200 VAC, Model: SGDH-A3AE, -A5AE, -01AE and -02AE to Three-phase 200 VAC, Model: SGDV-R70A, -R90A and -1R6A4. Single-phase 200 VAC, Model: SGDH-04AE to Three-phase 200 VAC, Model: SGDV-2R8A5. Single-phase 100 or 200 VAC, Model: SGDG-01GT to Single-phase 100 VAC, Model: SGDV-R70F and -R90F or Three-phase 200 VAC, Model: SGDV-R70A and -R90A6. Single-phase 100 or 200 VAC, Model: SGDG-04GT to Single-phase 100 VAC, Model: SGDV-2R1F, Three-phase 200 VAC, Model: SGDV-1R6A or Three-phase 200 VAC, Model: SGDV-2R8A
|