Quick Access

Quick Access

Details

SearchIndexAction

Download Files

Size:
24KB

Document information

Title: Yaskawa Releases V1000 Drive with NEMA 4X/IP66 Packaging
Number: PR.V1000-4X.01
Date: 06/22/2010
Description: The Drives & Motion Division of Yaskawa America, Inc. announces the release of NEMA 4X/IP66 versions of the V1000 current vector motor microdrive family. Each V1000-4X drive is supplied with an integral enclosure that meets NEMA type 4X/12 for indoor use requirements, UL type 4X/12 standards and the IP66 rating of IEC 60529. Each enclosure provides the protection required in tough washdown or dust-tight environments common in food and beverage processing, packaging, metal machining, woodworking, pumping, refrigeration and printing applications. Each enclosure is epoxy-coated to protect against the harmful effects of sanitizing chemicals commonly used in food and other industries.
Rev Number: 2
Language: English
Doc Type: News - Press Release - Announcements
Doc SubType: News - Press Releases

Product Information

Product Group: Inverter Drives
Product Line: V1000-4X Drive