Quick Access

Quick Access

Details

SearchIndexAction

Download Files

Size:
244KB

Document information

Title: Example Code: MP2000iec to V1000, Basic Ethernet/IP
Number: EC.V1000.01
Date: 09/16/2009
Description: This example code file, written in MotionWorks IEC Express v1.1.2.7 for the MP2300Siec controller, uses the most basic Ethernet/IP Instances to control the V1000 drive. V1000 Input Instance 20 and Output Instance 70 are implemented. The V1000 will need to have the Ethernet/IP option interface module installed with v.221 or higher firmware.
Rev Number:
Language: English
Doc Type: Software
Doc SubType: Application Examples

Product Information

Product Group: Controllers
Product Line: MotionWorks IEC, MP2000iec Series, MP2300Siec, MP2310iec, MP2600iec