Quick Access

Quick Access

Details

SearchIndexAction

Download Files

Document information

Title: Solution Package: MPiec - Linear Flying Shear Application Solution Package for MPiec Controllers
Number: EC.MPIEC.03
Date: 09/16/2020
Description: The Linear Flying Shear Application Solution Package (ASP) offers an easy way to implement linear flying shear applications. This solution package was designed for machines that process products spaced at fixed intervals or machines must make dynamic corrections based on a product registration mark. The Linear Flying Shear ASP project can be used as a starting point template on which the user can complete the application, or the ASP can be added as a user library into an existing project. The Linear Flying Shear ASP focuses only on the core motion features required to operate a flying shear and does not include other functionality such as servo enable, homing, manual modes, alarm handling, etc. The user is responsible for incorporating other basic logic functionality required for the application. Two example projects in which the ASP is used as a user library for MotionWorks IEC Versions 2 and 3 (LFS_DemoOnMP2300Siec.zwt and LFS_DemoOnMP3300iec.zwt, respectively) are provided.
Rev Number: 2
Language: English
Doc Type: Software
Doc SubType: Application Examples

Product Information

Product Group: Controllers
Product Line: MP2000iec Series, MP2300Siec, MP2310iec, MP2600iec, MP3200iec, MP3300iec