Details
Details
Download Files
Document information
Title: | L1000E AC Drive Selection Elevator Application Note |
---|---|
Number: | AN.L1E.02 |
Date: | 12/16/2015 |
Description: | This document contains supplementary information to aid in selection and adjustment of the L1000E Series AC drive with these application criteria,-Application: Conventional gear-driven, traction drive elevator applications (counterweighted)-Motor type: 50 Hz or 60 Hz induction motors-Near full speed, normal acceleration ratesAll content is provided in English, Portuguese and Spanish within this single PDF file.Refer to the L1000E Technical Manual SIEPYAIL1E01 for complete information and instructions. |
Rev Number: | 2 |
Language: | English, Brazil Portugese, Spanish Americas |
Doc Type: | Application Documents |
Doc SubType: | Application Note |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | L1000E Drive |