Details
Details
Download Files
Document information
Title: | Setting CM049 BACnet Device Object Instance Identifier |
---|---|
Number: | AN.AFD.23 |
Date: | 08/01/2011 |
Description: | The attached app note describes how to configure the Device Object Instance Identifier. This feature was recently added to the CM049 option. The way in which it is set is rather non-standard. Normally, one would enter the value into the product (ie, via the digital operator), but with the E7 BACnet option this is not possible. Therefore, this app note was created to show how to write the value over the BACnet network using a commonly available tool. |
Rev Number: | |
Language: | English |
Doc Type: | Application Documents |
Doc SubType: | Application Note |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | E7 Drive, E7B Drive Bypass, E7BR Package, E7C Drive Configured, E7CR Package, E7E Drive Engineered, E7L Drive Bypass, E7N Narrow Bypass Package, E7S Slim Configured Drive, Network Comms-BACnet, Network Communications Options, P7 Drive, P7B Drive Bypass, P7BR Package, P7C Drive Configured, P7CR Package, P7S Slim Configured Package |