The HV600 family of drives employs the latest advancements in variable speed control for HVAC applications. In addition to a wide product range, enjoy effortless setup with a high contrast keypad, LED status ring, and mobile device connectivity.
The HV600 UL Type 12 Narrow Electronic Bypass received the Gold Award in the Mechanical category in Consulting-Specifying Engineer’s 2023 Product of the Year program!
|
|
HV600 Standalone Drives:
- IP20/UL Type 1
- IP55/UL Type 12
- IP20/Protected Chassis
- NEW IP55/UL Type 12 with Integrated Disconnect Switch
|
HV600 Drive Packages:
- Narrow Electronic Bypass and Configured
(UL Type 1 or NEW UL Type 12)
- Enclosed Electronic Bypass and Configured
(UL Type 1, UL Type 12, or UL Type 3R)
- NEW Redundant Drive Packages
|
|
Making the Complicated Simple
Offering intuitive interaction and world-class quality, you can count on the HV600 drive and value-added packages for consistent, high quality performance.
Make your day easier and leave more time for other tasks by trusting the HV600 from Yaskawa.
Click on any of the red plus signs to learn more about the benefits of the HV600![arrow](https://www.yaskawa.com/documents/20197/6163139/arrow-circle-hv600.png/89e701a2-6f01-4649-80e8-681e2066baa3?t=1639694239302)
High-Contrast Display Contrast control offers clear and readable full-text descriptions.
Advanced Keypad Navigation Shortcuts, scrolling and function keys offer faster navigation.
Parameter Backup / Copy Removable keypad allows you to back up and copy parameters to other drives.
24 VDC Power Input for Controller Simplify your wiring and keep your control system operating even during standby or power outage.
Finger Safe Terminals Easily access terminals to make the wiring process faster and easier. No need to remove the cover.
LED Status Ring You can determine the drive status with a quick glance at the LED status ring and know the HV600 is ready and operating.
Real-Time Clock Real-time clock for time and date stamp of fault information.
USB Port (behind keypad) Easily connect your PC or mobile device to program the drive with or without power.
MicroSD SlotMicroSD storage for data logging.
Power Range- 208 VAC: 3 to 100 HP
- 480 VAC: 3 to 250 HP
|