Browse FAQ's by Product

Don't see your question? Ask us now.

Next PagePrev PageExpandCollapse
Date PostedQuestion
06/16/2010Is there any information that illustrates where linear motor technology has been successfuly applied?
05/29/2009Is there a servo motor application sizing sheet available to assist in proper motor and system selection?
07/13/2004What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor?
07/13/2004How are the Electronic Gear Ratio parameters, Pn202 and Pn203, set for linear motors?
07/13/2004Are there any integration tips available for Linear Motors?
07/13/2004When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications?
07/09/2003What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor?
06/05/2003On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes?
05/26/2003What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor?
05/07/2003Can SigmaWin be used with linear motors?
04/27/2003Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)?
09/09/2002Yaskawa recommends using a Renishaw RGH-22B linear read head when implementing linear motor applications. Where is more information available?
05/13/2002What is the air gap requirement for Yaskawa's Linear Motors?
10/31/2001Is the MP-940 capable of operating Yaskawa linear motors?