| Date Posted | Question |
02/28/2013 | How do I save and recall parameter settings for User Initialization? |
06/21/2010 | What are the V1000-4X’s ratings? |
06/21/2010 | Is the V1000-4X rated for outdoor use? |
06/21/2010 | Can the LCD Operator be used for programming and maintenance of the V1000-4X? |
06/21/2010 | Is the V1000 the same physical size as V7? |
06/21/2010 | Will there be a stainless steel version? |
06/21/2010 | Is there a shake proof version of the V1000-4X? |
06/21/2010 | Do the factory-provided grommets meet the UL Type 4X specification? |
06/21/2010 | What are the operator overlay specs? |
06/21/2010 | Are the external fans rated NEMA 4X? |
06/21/2010 | Which ratings have internal or external fans? |
06/21/2010 | What documentation ships with the product? |
06/21/2010 | What is the price difference between V74X and V1000-4X? |
06/21/2010 | Are V74X Options compatible with V1000-4X? |
06/21/2010 | Can V1000-4X Options be used with V74X? |
06/21/2010 | Are V1000 Options compatible with V1000-4X? |
06/21/2010 | Is the Copy function available with the standard LED keypad? |
06/21/2010 | What about CASE Software? |
06/21/2010 | When should we begin converting existing V74X business to V1000-4X? |
06/21/2010 | Is the product ready for shipment? |
06/21/2010 | Does the V1000-4X meet UL? |
06/21/2010 | Does the V1000-4X meet IP66? |
06/21/2010 | Is the V1000-4X corrosion-resistant? |
06/21/2010 | Does the V1000-4X meet NSF? |
06/21/2010 | Does the V1000-4X meet BISSC? |
06/21/2010 | Is the V1000-4X coated with food-grade paint? |
06/21/2010 | Does the V1000-4x meet NEMA 4X? |
11/28/2005 | If the drives carrier frequency is changed , is it necessary to re-autotune the drive?
|