Browse FAQ's by Product

Don't see your question? Ask us now.

Next PagePrev PageExpandCollapse
Date PostedQuestion
02/28/2013How do I save and recall parameter settings for User Initialization?
06/21/2010What are the V1000-4X’s ratings?
06/21/2010Is the V1000-4X rated for outdoor use?
06/21/2010Can the LCD Operator be used for programming and maintenance of the V1000-4X?
06/21/2010Is the V1000 the same physical size as V7?
06/21/2010Will there be a stainless steel version?
06/21/2010Is there a shake proof version of the V1000-4X?
06/21/2010Do the factory-provided grommets meet the UL Type 4X specification?
06/21/2010What are the operator overlay specs?
06/21/2010Are the external fans rated NEMA 4X?
06/21/2010Which ratings have internal or external fans?
06/21/2010What documentation ships with the product?
06/21/2010What is the price difference between V74X and V1000-4X?
06/21/2010Are V74X Options compatible with V1000-4X?
06/21/2010Can V1000-4X Options be used with V74X?
06/21/2010Are V1000 Options compatible with V1000-4X?
06/21/2010Is the Copy function available with the standard LED keypad?
06/21/2010What about CASE Software?
06/21/2010When should we begin converting existing V74X business to V1000-4X?
06/21/2010Is the product ready for shipment?
06/21/2010Does the V1000-4X meet UL?
06/21/2010Does the V1000-4X meet IP66?
06/21/2010Is the V1000-4X corrosion-resistant?
06/21/2010Does the V1000-4X meet NSF?
06/21/2010Does the V1000-4X meet BISSC?
06/21/2010Is the V1000-4X coated with food-grade paint?
06/21/2010Does the V1000-4x meet NEMA 4X?
11/28/2005If the drives carrier frequency is changed , is it necessary to re-autotune the drive?