| Date Posted | Question |
02/28/2013 | How do I save and recall parameter settings for User Initialization? |
02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |
02/28/2013 | I am using the MOP function on the 7 series drives and on my deceleration; the drive is following the speed pot instead of the deceleration time. Why is that? |
11/30/2012 | are the digital outputs able to be inverted |
10/03/2012 | Will the P1000 have embedded Siemens and Johnson Metasys protocols? |
08/28/2012 | CPF06 with Replacement Control Board |
06/29/2012 | What is RoHS? |
06/29/2012 | How is the P1000 rated and what are its limitations? |
06/29/2012 | Where does the P1000 fit into Yaskawa's family of drives, and what does it offer beyond the P7? |
06/29/2012 | Is the P1000 ready for shipment? |
06/29/2012 | What are the ratings of the P1000? |
06/29/2012 | Are adapter plates available for mechanical mount retrofitting of P7? |
06/29/2012 | What are the details regarding P1000 12 Pulse? |
06/29/2012 | When will single phase input capacities be available for P1000 and what kind of derating is expected? |
06/29/2012 | What training is available for P1000? |
06/29/2012 | When should we begin converting existing P7 business to P1000? |
06/29/2012 | Are A1000 accessories compatible with P1000? |
06/29/2012 | What will happen to the P7? |
06/29/2012 | What tools are available to help customers convert from P7 to P1000? |
06/29/2012 | Where is the P1000 manufactured? |
06/29/2012 | What P1000 enclosure types are available? |
06/29/2012 | Are end caps (NEMA 1 kits) available for the protected chassis versions? |
06/29/2012 | Is the P1000 the same physical size as P7? |
06/29/2012 | Will the P1000 drive be part of the configured drive program? |
06/29/2012 | Does the P1000 have a functional safety (safe torque off) input? |
06/29/2012 | Can the 600V models be used with a 690VAC input voltage? |
06/29/2012 | How can the design life of the P1000 be twice that of the P7? |
06/29/2012 | What control methods does the P1000 offer? |
06/29/2012 | Will there be a remote keypad option? |
06/29/2012 | Will DriveWizardŽ Industrial be backward compatible? |
06/29/2012 | Does the P1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
06/29/2012 | What documentation ships with the product? |