Browse FAQ's by Product

Don't see your question? Ask us now.

Next PagePrev PageExpandCollapse
Date PostedQuestion
02/28/2013How do I save and recall parameter settings for User Initialization?
11/30/2012are the digital outputs able to be inverted
09/13/2012Does the J1000 have a removable terminal block with parameter copy capability, like the V1000?
12/21/2010After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: "The application failed to initialize properly (0xc000007b). Click on OK to terminate the application"
08/01/2008What enclosure types are available?
08/01/2008What Control Methods does the J1000 offer?
08/01/2008In Normal Duty mode, is the default carrier frequency higher than 2kHz?
08/01/2008Does the J1000 have RoHS compliance? What is RoHS?
08/01/2008When should we begin converting existing J7 business to J1000?
08/01/2008Are J7 Options compatible with J1000?
08/01/2008Is the design life of the J1000 twice that of the J7?
08/01/2008Is the J1000 dual rated?
08/01/2008Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus?
08/01/2008Does the J1000 replace the J7?
08/01/2008What are the J1000’s ratings?
08/01/2008What documentation ships with the product?
08/01/2008Does J1000 have UL Listing for single phase?
08/01/2008Where is the J1000 manufactured?
08/01/2008Is the J1000 the same physical size as J7?
08/01/2008Do you or will you offer 115V single-phase?
08/01/2008Will DriveWizardTM Plus be backward compatible?
08/01/2008What are the differences between J7 and J1000?
08/01/2008Is the Copy function available with the standard LED keypad?
08/01/2008What about CASE Software?
08/01/2008Does the J1000 mount contactor-style, like the J7 did?
08/01/2008Does the J1000 have DWEZ capability?
08/01/2008Does the J1000 have dynamic braking capability now?
08/01/2008Does the J1000 have any network communications capability?