Browse FAQ's by Product

Don't see your question? Ask us now.

Next PagePrev PageExpandCollapse
Date PostedQuestion
02/28/2013How do I save and recall parameter settings for User Initialization?
09/13/2012How do I order touch up paint?
08/02/2012Does BACnet support more than 128 addresses?
07/17/2012My "Drive Select" LED is flashing, What are the Possible causes?
11/16/2009CE -- Fault Code Description
11/16/2009Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive?
07/18/2007UL3 -- Fault Code Description
07/18/2007BUS -- Fault Code Description
07/18/2007CPF00 -- Fault Code Description
07/18/2007CPF01 -- Fault Code Description
07/18/2007CPF02 -- Fault Code Description
07/18/2007CPF03 -- Fault Code Description
07/18/2007CPF04 -- Fault Code Description
07/18/2007CPF05 -- Fault Code Description
07/18/2007CPF07 -- Fault Code Description
07/18/2007CPF08 -- Fault Code Description
07/18/2007CPF09 -- Fault Code Description
07/18/2007CPF10 -- Fault Code Description
07/18/2007CPF20 -- Fault Code Description
07/18/2007CPF21 -- Fault Code Description
07/18/2007CPF22 -- Fault Code Description
07/18/2007CPF23 -- Fault Code Description
07/18/2007EF0 -- Fault Code Description
07/18/2007EF3 -- Fault Code Description
07/18/2007EF4 -- Fault Code Description
07/18/2007EF5 -- Fault Code Description
07/18/2007EF6 -- Fault Code Description
07/18/2007EF7 -- Fault Code Description
07/18/2007FBL -- Fault Code Description
07/18/2007GF -- Fault Code Description
07/18/2007OC -- Fault Code Description
07/18/2007OH1 -- Fault Code Description
07/18/2007OH3 -- Fault Code Description
07/18/2007OH4 -- Fault Code Description
07/18/2007OL1 -- Fault Code Description
07/18/2007OL2 -- Fault Code Descriptions
07/18/2007OL3 -- Fault Code Description
07/18/2007OPR -- Fault Code Description
07/18/2007OV -- Fault Code Description
07/18/2007PF -- Fault Code Description
07/18/2007PUF -- Fault Code Description
07/18/2007RR -- Fault Code Description
07/18/2007UV1 -- Fault Code Description
07/18/2007UV2 -- Fault Code Description
07/18/2007UV3 -- Fault Code Description
06/08/2007Can a remote Hand/Off/Auto switch be connected to the E7B product?
06/29/2006What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
10/27/2005The E7B bypass unit with the serial communications, option J or option L control comes set up for the start/stop
as well as the speed reference to be controlled through serial communication.
Is it possible to maintain start/stop control through serial communication
while using an analog signal for speed reference?
10/27/2005What is the purpose of the TEST switch on the front panel of an E7B bypass unit?
07/13/2004The E7 drive inside the bypass enclosure unit doesn’t have the Hand, Off or Auto buttons that are shown in the E7 manual. How can the drive be run locally?
07/03/2003RH -- Fault Code Description