Published: 03/14/2006
| Question: | Power Line Harmonics and Installation Considerations for AC and DC Drives |
| Answer: | Yaskawa General-Purpose Inverter Technical Information
| Classification | Precautions on Application | Model | GN | Document No. | YEA-P-01-GN-01 |
| Title | Power Line Harmonics Considerations for DC Drives and AC Drives |  |  |  |  |
A 12-Pulse Transformer
12-Pulse Transformer (Harmonic Cancellation)
Many Yaskawa Drives, including F7 have designed the flexibility of using two 6-pulse rectifiers in parallel to virtually eliminate power harmonics thorough phase manipulation. One 6-pulse rectifier just needs to be shifted by 30° in respect to the second 6-pulse rectifier.
Phase manipulation is a result of converting power through a specifically designed transformer called a 12-pulse transformer. This transformer is different from auto transformers and phase shift transformers because the impedances on the secondary side are properly balanced. The transformer effectively eliminates the 5th and 7th harmonics in the core of the transformer. Since the 5th and 7th harmonics contribute to approximately 90% of the harmonic spectrum very high density packaging of drives to transformer size can be achieved. The result being a pure sine wave as depicted by the following waveform measured at the input terminals of the transformer.
One Line Diagram and Input Current Waveform

By utilizing the 12-pulse input transformer and a Yaskawa Drive, the end user can reduce current distortion levels by ~90%. The 12-pulse transformer configuration will meet the most strict power quality specifications such as IEEE519 -1992.
 |
|
|
Product Information:
| Product Group: | Inverters/Drives |
| Product: | F7 Drive |
| Applications: | |
| Category: | Harmonics; Isolation Transformers; Power Quality; Reactors |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|