V74X Drives - 1/8-15HP, 3-phase
1 input, NEMA Type 4X/12 enclosure
230V |
460V
| Drive Model Number
CIMR-V7C | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
230V1 | CIMR-V7CU20P14 | 0.8 | 1/8 | NEMA Type 4X/12 |
CIMR-V7CU20P24 | 1.6 | 1/4 |
230V1 | CIMR-V7CU20P44 | 3.0 | 1/2 | NEMA Type 4X/12 |
CIMR-V7CU20P74 | 5.0 | 1 |
230V1 | CIMR-V7CU21P54 | 8.0 | 2 | NEMA Type 4X/12 |
CIMR-V7CU22P24 | 11.0 | 3 |
230V1 | CIMR-V7CU23P74 | 17.5 | 5 | NEMA Type 4X/12 |
CIMR-V7CU25P54 | 25.0 | 7.5 |
CIMR-V7CU27P54 | 33.0 | 10 |
Top
| Drive Model Number
CIMR-V7C | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
460V | CIMR-V7CU40P24 | 1.2 | 1/2 | NEMA Type 4X/12 |
CIMR-V7CU40P44 | 1.8 | 3/4 |
460V | CIMR-V7CU40P74 | 3.4 | 1 & 2 | NEMA Type 4X/12 |
CIMR-V7CU41P54 | 4.8 | 3 |
460V | CIMR-V7CU43P74 | 8.6 | 5 | NEMA Type 4X/12 |
CIMR-V7CU45P54 | 14.8 | 7.5 & 10 |
CIMR-V7CU47P54 | 21.0 | 153 |
Top
- For single-phase input, select drive by ensuring that 50% of the drive’s continuous output current rating is equal to or greater than the motor’s full load ampere rating
- Horsepower rating is based on standard NEMA B 4-pole motor
- Current rating of 21A and nominal horsepower rating of 15HP has an overload rating of 120% for 60 sec.