Spare Parts for : VG3, 460V, 8.0 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU43P7A |
|
|
YASKAWA |
|
|
CIMR-VGU43P7E |
|
|
YASKAWA |
|
|
CIMR-VGM43P7E |
|
|
MAGNETEK |
|
|
VCD703-B005 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR463 |
3 |
$330.00 |
TRANSISTOR MOD 2MBI25L-120 FUJI |
TRM1-3 |
|
SID435 |
1 |
$56.00 |
DIODE, 30Q6P42 30A, 1200V |
DM1 |
|
ETP67U30 |
1 |
$1,823.00 |
PCB, POWER, 460V, 3.7KW H3 |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
ETC670113 |
1 |
$1,020.00 |
PCB, POWER SUPPLY, 400V, 0.4-7.5KW |
3PCB |
|
POR1076 |
1 |
$47.00 |
RELAY, POWER JH2AS-DC24V |
MC1 |
|
C3010 |
2 |
$139.00 |
CAPACITOR ECOG2GS122RT 1200MF |
C1,C2 |
|
C2999 |
3 |
$11.00 |
CAPACITOR DMEST3A474K 1000VDC 0.47UF |
C3-5 |
|
R7490 |
2 |
$56.00 |
RESISTOR SQLAK20A4862 |
R2,R3 |
|
FAN000175 |
1 |
$78.00 |
FAN 4710NL-05W-B49-A02 B01 RIB TYPE NMB |
FAN1 |
|
FU853 |
1 |
$28.00 |
FUSE A70P30-4 AC700V 30A |
FU1 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*43P7A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|