Spare Parts for : VG3, 460V, 4.8 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU42P2A |
|
|
YASKAWA |
|
|
CIMR-VGU42P2E |
|
|
YASKAWA |
|
|
CIMR-VGM42P2E |
|
|
MAGNETEK |
|
|
VCD703-B003 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR464 |
1 |
$230.00 |
TRANSISTOR 6MBI15L-120 |
TRM1 |
|
SID434 |
1 |
$44.00 |
DIODE RM10TA-24 1200V 20A |
DM1 |
|
ETP67U29 |
1 |
$1,723.00 |
PCB, POWER, H3, 460V, 1.5-2.2KW |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
ETC670113 |
1 |
$1,020.00 |
PCB, POWER SUPPLY, 400V, 0.4-7.5KW |
3PCB |
|
C2992 |
2 |
$90.00 |
CAPACITOR ECOG2GU681RT 400WV 680MF |
C1-2 |
|
R--007502 |
2 |
$56.00 |
RESISTOR, SQLAK20A4863, |
R1,R2 |
|
FAN000175 |
1 |
$78.00 |
FAN 4710NL-05W-B49-A02 B01 RIB TYPE NMB |
FAN1 |
|
FU840 |
1 |
$18.00 |
FUSE A70P15-4 AC700V 15A |
FU1 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*42P2A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|