Spare Parts for : VG3, 460V, 2.6 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU40P7E |
|
|
YASKAWA |
|
|
CIMR-VGU40P7E |
|
|
YASKAWA |
|
|
CIMR-VGM40P7E |
|
|
MAGNETEK |
|
|
VCD703-B001 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR465 |
1 |
$356.00 |
TRANSISTOR MOD 6MBI8L-120 FUJI |
TRM1 |
|
SID434 |
1 |
$44.00 |
DIODE RM10TA-24 1200V 20A |
DM1 |
|
ETP67U08 |
1 |
$1,701.00 |
PCB, POWER, H3, 460V, 0.4-0.7KW |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
ETC670113 |
1 |
$1,020.00 |
PCB, POWER SUPPLY, 400V, 0.4-7.5KW |
3PCB |
|
C2991 |
2 |
$78.00 |
CAPACITOR ECOG2GU471RT 400WV 470MF |
C1-2 |
|
R--007502 |
2 |
$56.00 |
RESISTOR, SQLAK20A4863, |
R1,R2 |
|
FAN000175 |
1 |
$78.00 |
FAN 4710NL-05W-B49-A02 B01 RIB TYPE NMB |
FAN1 |
|
FU840 |
1 |
$18.00 |
FUSE A70P15-4 AC700V 15A |
FU1 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
D0P |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*40P7A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|