Spare Parts for : VG3, 460V, 24.0 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU4011A |
|
|
YASKAWA |
|
|
CIMR-VGU4011E |
|
|
YASKAWA |
|
|
CIMR-VGM4011E |
|
|
MAGNETEK |
|
|
VCD703-B015 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR353 |
3 |
$220.00 |
TRANSISTOR MOD MG75Q2YS1 TOSHIBA |
TRM1-3 |
|
STR001218 |
1 |
$145.00 |
TRANSISTOR IGBT CM50E3Y-24E 1200V 50A |
TRM4 |
|
SID003073 |
1 |
$66.00 |
DIODE DF50AA160 |
D1 |
|
ETC67005 |
1 |
$2,035.00 |
PCB, GATE DRIVE G3 |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
MC-003260 |
1 |
$46.00 |
CONTACTOR 56A 24VDC HP-20GU |
MC1 |
|
CPT6267 |
1 |
$286.00 |
TRANSFORMER CNTRL PK11-18345 60VA |
TM1 |
|
C3003 |
4 |
$146.00 |
CAPACITOR 400LGSN1500M 400V 1500UF |
C1-4 |
|
C3006 |
6 |
$31.00 |
CAPACITOR DMEST225K1000 1000V 2.2UF |
C5-10 |
|
C--003015 |
1 |
$2.00 |
CAPACITOR, DMEST3A104K, 1000VDC 0.1UF |
C11 |
|
R7493 |
1 |
$74.00 |
RESISTOR SMR80WA4854D |
R1 |
|
R7135 |
2 |
$30.00 |
RESISTOR SQHAK40WA4746K 10KOHM |
R2,R4 |
|
R--007121 |
2 |
$5.00 |
RESISTOR, 5W 27K OHM |
R5,R3 |
|
FAN190 |
1 |
$786.00 |
FAN THA1V-UHS4556M |
FAN1 |
|
FU935 |
1 |
$69.00 |
FUSE CR6L-50/UL AC600V 50A (UL) |
FU1 |
|
FU-000836 |
1 |
$15.00 |
FUSE ATM1 AC600V 1A |
F2 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
XX-000167 |
3 |
$3.00 |
VARISTOR, TNR23G102K, UL 1000V 4000A |
SA1-3 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*4011A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|