Global SitesHomeSite MapContact UsSearch
Advanced Search

V1000-4X Drive

The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!


Specifications and Features

Models & Ratings

Brochures  

Standards Compliance and Conformance Certifications  

Application Information  

News Articles  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Frequently Asked Questions

Catalogs  

Technical Manuals  

DriveWizard™ Plus Software

Programming Simulator Software

DriveWizard 2010 Software

Dimensions & Weights

Mechanical Drawings  

Electrical Drawings  

Transition Guides  

eLearning Curriculum  

Photos and Graphics  

Videos

Literature

Find Local Contact

Enter Request