Global SitesHomeSite MapContact UsSearch
Advanced Search

P7B Drive Bypass
5 - 500 Horsepower

The P7/Bypass package is a 3-contactor style bypass, allowing motor operation from either the drive or across the line. This facilitates drive maintenance while the motor continues to operate. The P7 and P7/Bypass have been designed for flexibility in providing the features and options commonly demanded by facility designers.

The P7 Drive is a variable torque AC drive, designed specifically for industrial applications. A new benchmark for size, cost, performance, benefits and quality, the P7 includes numerous built-in features such as Network Communications, H/O/A, PI control and energy savings functions.

The P7 has embedded communications for Modbus. An optional interface card is also available for DeviceNet, Profibus, EtherNet/IP, Modbus Plus, Modbus TCP/IP and LonWorks. APOGEE FLN and Metasys N2 require a software change, but no hardware change.


Models and Ratings

Model Number Configuration

Brochures  

Application Information  

Catalogs  

News Articles  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Frequently Asked Questions

Energy Savings Predictor

Harmonics Estimator

NEMA 1 or 12 Dimensions & Weights

"OR/AND" Option Dimensions & Weights

NEMA 3R Dimensions & Weights

Mechanical Drawings  

Electrical Drawings  

eLearning Curriculum  

Photos and Graphics  

Literature

Find Local Contact

Enter Request