Global SitesHomeSite MapContact UsSearch
Advanced Search

G7 Drive
1/2 - 500 Horsepower The Ultimate Drive Solution

This amazing AC drive is the ultimate performance solution with increased speed and torque response to provide servo-like performance from an induction motor in speed, torque, or position control applications. In addition, the G7 has the world's first 480V 3-level inverter architecture that eliminates or minimizes the installation problems associated with IGBT switching (very long cable lengths, bearing currents, and common mode currents) and protects the entire motor-drive system. The G7 can be programmed using DriveWorksEZ™. This is a PC-based, object-oriented, graphical icon, programming tool that is friendly to the user.

The G7 / Configured package provides a G7 drive in either a NEMA 12, UL Type 1 (IP22 or IP54 depending on the exact rating) enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards etc.

For more information on how the G7 drive solves the installation problems associated with IGBT switching, please review the Machine Design Article. Control Engineering Editor Choice Award


Specifications and Features

Models & Ratings

Brochures  

Standards Compliance and Conformance Certifications  

Application Information  

News Articles  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Enclosure Options

Catalogs  

DriveWizard™ Software

DriveWorksEZ™ Software

CASE Software

Dimensions & Weights (Basic)

Mechanical Drawings  

Electrical Drawings  

eLearning Curriculum  

Transition Guides  

Photos and Graphics  

Configured Product

Literature

Find Local Contact

Enter Request