Global SitesHomeSite MapContact UsSearch
Advanced Search

A1000 600V Drive
1-30 Horsepower The Drive for the Future . . . Today

The A1000 600V drive is the replacement for the G5 600V and P5 600V drive series and commercially available in Canada only. 40-350HP (ND) are in development. Please contact your local sales representative for more information. For opportunites outside of Canada, consult factory for details.

A1000 is a top quality drive: flexible, reliable and incredibly powerful. A product only possible from Yaskawa, knowing everything there is to know about the world of drive technology to create the most efficient drive possible.

Integrating tomorrow's features today, the A1000 is the world's smallest drive in its class with advanced vector control technology, next generation energy saving control, standard hardware baseblock function, removable terminal block with parameter backup function, and dual rated for normal duty and heavy duty applications.

Create special sequences and alarm functions with the visual programming tool DriveWorksEZTM. Yaskawa's Mean Time Between Failure (MTBF) rating is no surprise when performance life monitors are part of the formula. These monitors notify you of part wear and maintenance periods to prevent problems before they occur.

Today's industrial automation components need to be flexible and open for various network communication protocols. The A1000 takes this seriously and has the ability to talk your language with Modbus RTU, EtherNet/IP, DeviceNet with ADR, PROFIBUS-DP, Modbus TCP/IP, and MECHATROLINK-II.


Specifications and Features

Models & Ratings

Model Number Designation

Standards Compliance and Conformance Certifications  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Frequently Asked Questions

DriveWizard 2010 Software

DriveWizard™ Plus Software

Dimensions & Weights

Electrical Drawings  

eLearning Curriculum  

Photos and Graphics  

Literature

Find Local Contact

Enter Request