Print
Close

Servo Amplifiers

Yaskawa Sigma servo amplifiers have all-digital architecture with 32-bit microprocessor logic, high speed ASIC current-loop control, and IGBT power sections. Fully digital, networkable amplifiers with modular connection to single-axis controls. 30 watt to 55 kW power range with 100-480 VAC operation.



...

Sigma-5 - View Solid Models Catalog on TraceParts
The Sigma-5 servo amplifier delivers the highest performance in the industry with a wide range of models and options to match your individual application requirements.

  • SGDV - Covers 50 watts to 15 kW and input voltages of 110, 230, and 480 VAC


...

Junma - View Solid Models Catalog on TraceParts
This totally new plug and play design concept requires no parameter settings or gain adjustments.

  • SJDE - Covers 100 watts to 750 watts and input voltages of 110 and 230 VAC



...

Sigma II
The Sigma II Amplifier is the ultimate servo solution for your automation needs. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility.

  • SGDH - Covers 30 watts to 55 kW and input voltages of 110, 230, and 480 VAC




Other Amplifiers

If the amplifier you need is not listed, view all other amplifiers.