Print
Close

Low Voltage Industrial Control (Bestact)


Yaskawa's Bestact™ "Best Contact" power reed switch products provide unparalleled levels of reliability coupled with broad control switching ability, giving design engineers and end users incomparable performance capability. Relays, limit switches, proximity switches, and push-button devices are off-the-shelf interface products designed for harsh environmental applications.

Bestact™ is a hermetically sealed, high power (up to AC 250V) inductive -rated reed switch employed in a variety of control products achieving incomparable reliability (20x solid state). This product was designed for use in large scale industrial control systems to increase overall system reliability and for important civic applications where failure is not tolerated.
Field-proven features of Bestact™ include:

  • incomparable reliability achieving 20 times that of solid state
  • exceptional immunity to high temperature and humidity, corrosive gases or vapors and electrical noise/surge
  • high shock and vibration resistance
  • can be applied across a broad switching range from TTL logic to fractional horsepower loads

Find and compare Yaskawa's Bestact products quickly and efficiently using our new online catalog hosted by Thomasnet.com.