Our broad product range of servo systems includes brushless AC servo motors, digital amplifiers, linear motors, and direct drive motors. These best-in-class servo systems can be matched with single-axis or multi-axis motion controllers for a system solution with the best quality and reliability in the business. |
| |
|
|
| Rotary Servo Motors Ten AC brushless servomotor lines including direct drive technology with speeds to 6,000 rpm and torques to 700 Nm (over 6,000 lb-ins). |
|
|
| |
| Linear Servo Motors Coreless, iron-core and unique balanced-force linear motor coils, magnet tracks, and Sigma Trac linear motor slides. |
|
| |
| Servo Amplifiers Fully digital, networkable amplifiers with modular connection to single-axis controls. 30 watt to 55 kW power range with 100-480 VAC operation. |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|