|
Yaskawa is the world's largest manufacturer of AC drives for industrial automation and OEM equipment. Our drives cover every automation application need in the industrial plant. These AC drives incorporate the latest technological advancements in AC motor speed control, made possible by experience and dedication to quality in design and manufacturing. These adjustable frequency drives offer the greatest selection of size and performance available, with power ranges from fractional HP to 1750 HP. Yaskawa AC Drives provide the benefits of network communications, support by software tools for parameter management, custom software options, and new ease of installation. Because all adjustable frequency drives are rigorously tested, Yaskawa ensures that quality and reliability are designed in and build in.
|
Comparison of Major Drives
| Suggested Use |
View Drive Details |
Ratings |
Control Type (1) |
Network Communications Options |
VAC |
HP |
All conventional
industrial applications. |
|
208-240 |
1/2-150 |
|
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus
RTU, LonWorks |
480 |
3/4-500 |
| High-end
applications requiring increased speed and torque response,
servo-like performance, open loop torque control and
installation protection from long leads, bearing currents, etc. |
|
208-240 |
1/2-150 |
|
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus
RTU, LonWorks |
480 |
3/4-500 |
| Industrial fan and
pump and most conventional variable torque applications. |
|
208-240 |
5-150 |
|
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus
RTU, LonWorks, Metasys N2, APOGEE FLN |
480 |
5-500 |
| General purpose
applications and OEM
machines. |
|
200-240, 1-Phase |
1/8-5 |
|
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Modbus RTU, Profibus DP |
200-240, 3-Phase |
1/8-25 |
380-480, 3-Phase |
1/2-25 |
| General purpose
applications. |
|
230 |
1/8-10 |
|
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Modbus RTU, Profibus DP |
460 |
1/2-10 |
| General
purpose DeviceNet network applications. |
|
230 |
1/8-10
|
|
Embedded DeviceNet |
460 |
1/2-10 |
| General
purpose for wet and dusty indoor applications. |
|
230 |
1/8-10 |
|
DeviceNet, Profibus DP, Modbus
RTU |
460 |
1/2-15 |
| General purpose
applications and simple OEM
machines. |
|
200-240, 1-Phase |
1/8-3 |
|
Modbus RTU |
200-240, 3-Phase |
1/8-5 |
380-480, 3-Phase |
1/2-7.5 |
| Simple OEM
machines. |
|
230 |
1/8-5 |
|
Modbus RTU |
460 |
1/2-5 |
| Simple OEM machines
at 115VAC, single-phase. |
|
115 |
1/8-1 |
|
Modbus RTU |
| High horsepower
applications. |
|
460 |
350-1500 |
|
DeviceNet, Profibus DP, EtherNet/IP, Modbus
Plus, Modbus RTU |
600 |
450-1750 |
| All conventional industrial applications at 600VAC. |
|
600 |
1-10 |
|
EtherNet/IP, Modbus TCP/IP, DeviceNet, PROFIBUS-DP, Modbus RTU, MECHATROLINK-II |
| All conventional industrial
applications at 600VAC. |
|
600 |
2-200 |
|
EtherNet/IP, Modbus
TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus
RTU |
| Industrial fan and pump
applications at 600VAC. |
|
600 |
2-200 |
|
APOGEE FLN, Metasys N2, Modbus
RTU, LonWorks |
| Centrifuge, Elevator, Escalator, and
Test Stand |
|
230 |
7.5-30 |
|
Modbus RTU |
460 |
10-40 |
Note: (1) CLV=Closed Loop Vector, OLV=Open Loop Vector, V/f=Volts per
Hertz
If the AC Drive you need is not listed, check:
|
|
|
Accessories and Enhancements
These products are available for special needs and provided per quoted price and delivery
|
|
DriveWizard™ is a free Windows-based software support tool for parameter upload/download, trending and graphing. Applicable for F7, G7, P7, E7, V7, V7N, V74X, J7, GPD515/G5, and G5HHP.
DriveWizard™ Plus is a free Windows-based software support tool for parameter upload/download, trending and graphing. Applicable for J1000 and V1000 Only.
CDBR Braking Module adds dynamic braking control to F7, G7, P7, and G5 drives.
|
DC5 Converter adds regeneration to F7, G7, P7, and G5 drives.
RC5 Converter adds regeneration to F7, G7, P7, and G5 drives.
AC Motors are inverter-duty induction motors optimized for use with Yaskawa ac drives.
|
|
|
|
|
|
Imported Drives
The following drives are current products but are not marketed nor stocked in the Americas. These drives may be installed on imported OEM equipment. Support Assistance is available.
|
|
PS5 Drive is designed to use Powertec or other permanent magnet motors with either resolver or hall effect sensor feedback for commutation. Horsepower range is 1/2 to 200.
|
|
|
|
|
|
|
|
Resources |
|
|
 |
News |
|
|
|
|