F7 Drive Cross Reference
In Yaskawa model number, asterisk (*) represents a placeholder.
F7 230V Drives |
Yaskawa F7
Model # | Omron IDM 3G3RV Model # |
CIMR-F7*20P41 | 3G3RV-A2004 |
CIMR-F7*20P71 | 3G3RV-A2007 |
CIMR-F7*21P51 | 3G3RV-A2015 |
CIMR-F7*22P21 | 3G3RV-A2022 |
CIMR-F7*23P71 | 3G3RV-A2037 |
CIMR-F7*25P51 | 3G3RV-A2055 |
CIMR-F7*27P51 | 3G3RV-A2075 |
CIMR-F7*20111 | 3G3RV-A2110 |
CIMR-F7*20151 | 3G3RV-A2150 |
CIMR-F7*20181 | 3G3RV-A2185 |
CIMR-F7*20221 | 3G3RV-B2220 |
CIMR-F7*20300 | 3G3RV-B2300 |
CIMR-F7*20370 | 3G3RV-B2370 |
CIMR-F7*20450 | 3G3RV-B2450 |
CIMR-F7*20550 | 3G3RV-B2550 |
CIMR-F7*20750 | 3G3RV-B2750 |
CIMR-F7*20900 | 3G3RV-B2900 |
CIMR-F7*21100 | 3G3RV-B211K |
F7 480V Drives |
Yaskawa F7
Model # | Omron IDM 3G3RV Model # |
CIMR-F7*40P41 | 3G3RV-A4004 |
CIMR-F7*40P71 | 3G3RV-A4007 |
CIMR-F7*41P51 | 3G3RV-A4015 |
CIMR-F7*42P21 | 3G3RV-A4022 |
CIMR-F7*43P71 | 3G3RV-A4037 |
CIMR-F7*45P51 | 3G3RV-A4055 |
CIMR-F7*47P51 | 3G3RV-A4075 |
CIMR-F7*40111 | 3G3RV-A4110 |
CIMR-F7*40151 | 3G3RV-A4150 |
CIMR-F7*40181 | 3G3RV-A4185 |
CIMR-F7*40221 | 3G3RV-B4220 |
CIMR-F7*40301 | 3G3RV-B4300 |
CIMR-F7*40371 | 3G3RV-B4370 |
CIMR-F7*40451 | 3G3RV-B4450 |
CIMR-F7*40551 | 3G3RV-B4550 |
CIMR-F7*40750 | 3G3RV-B4750 |
CIMR-F7*40900 | 3G3RV-B4900 |
CIMR-F7*41100 | 3G3RV-B411K |
CIMR-F7*41320 | 3G3RV-B413K |
CIMR-F7*41600 | 3G3RV-B416K |
CIMR-F7*41850 | 3G3RV-B418K |
CIMR-F7*42200 | 3G3RV-B422K |
CIMR-F7*43000 | 3G3RV-B430K |
|
|
|