|
Models and Ratings for P1000 Drive |
 
200 to 240V, 3-Phase: Protected Chassis/NEMA 1 | Flange
380 to 480V, 3-Phase: Protected Chassis/NEMA 1 | Flange | 12-Pulse
500 to 600V, 3-Phase: Protected Chassis/NEMA 1 | Flange
Standard, 200-240V, 3-Phase
| Drive Model Number
Standard
| Rated Output Current (Amps) | Nominal HP1 | Standard Enclosure |
200 to 240V, 3-Phase | CIMR-PU2A0004FAA | 3.5 | 3/4 | NEMA 1 |
CIMR-PU2A0006FAA | 6 | 1 |
CIMR-PU2A0008FAA | 8 | 2 |
200 to 240V, 3-Phase | CIMR-PU2A0010FAA | 9.6 | 2 | NEMA 1 |
CIMR-PU2A0012FAA | 12 | 3 |
CIMR-PU2A0018FAA | 17.5 | 5 |
200 to 240V, 3-Phase | CIMR-PU2A0021FAA | 21 | 7.5 | NEMA 1 |
CIMR-PU2A0030FAA | 30 | 10 |
CIMR-PU2A0040FAA | 40 | 15 |
200 to 240V, 3-Phase | CIMR-PU2A0056FAA | 56 | 20 | NEMA 1 |
CIMR-PU2A0069FAA | 69 | 25 |
CIMR-PU2A0081FAA | 81 | 30 |
200 to 240V, 3-Phase | CIMR-PU2A0110FAA | 110 | 40 | NEMA 1 |
CIMR-PU2A0138FAA | 138 | 50 |
200 to 240V, 3-Phase | CIMR-PU2A0169FAA | 169 | 60 | NEMA 1 |
CIMR-PU2A0211FAA | 211 | 75 |
200 to 240V, 3-Phase | CIMR-PU2A0250AAA | 250 | 100 | Protected Chassis |
CIMR-PU2A0312AAA | 312 | 125 |
200 to 240V, 3-Phase | CIMR-PU2A0360AAA | 360 | 150 | Protected Chassis |
CIMR-PU2A0415AAA | 415 | 175 |
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
Back to Top
Flange, 200-240V, 3-Phase
| Drive Model Number
Flange1 | Rated Output Current (Amps) | Nominal HP2 | Enclosure1 |
200 to 240V, 3-Phase | CIMR-PU2A0004UAA | 3.5 | 3/4 | Flange |
CIMR-PU2A0006UAA | 6 | 1 |
CIMR-PU2A0008UAA | 8 | 2 |
200 to 240V, 3-Phase | CIMR-PU2A0010UAA | 9.6 | 3 | Flange |
CIMR-PU2A0012UAA | 12 | 3 |
CIMR-PU2A0018UAA | 17.5 | 5 |
200 to 240V, 3-Phase | CIMR-PU2A0021UAA | 21 | 7.5 | Flange |
CIMR-PU2A0030UAA | 30 | 10 |
CIMR-PU2A0040UAA | 40 | 15 |
200 to 240V, 3-Phase | CIMR-PU2A0056UAA | 56 | 20 | Flange |
CIMR-PU2A0069UAA | 69 | 25 |
CIMR-PU2A0081UAA | 81 | 30 |
200 to 240V, 3-Phase | CIMR-PU2A0110UAA | 110 | 40 | Flange |
CIMR-PU2A0138UAA | 138 | 50 |
CIMR-PU2A0169UAA | 169 | 60 |
200 to 240V, 3-Phase | CIMR-PU2A0211UAA | 211 | 75 | Flange |
CIMR-PU2A0250UAA | 250 | 100 |
CIMR-PU2A0312UAA | 312 | 125 |
200 to 240V, 3-Phase | CIMR-PU2A0360UAA | 360 | 150 | Flange |
CIMR-PU2A0415UAA | 415 | 175 |
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU2A081FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
Back to Top
Standard, 380-480V, 3-Phase
| Drive Model Number
Standard | Rated Output Current (Amps) | Nominal HP1 | Standard Enclosure |
380 - 480V, 3-Phase | CIMR-PU4A0002FAA | 2.1 | 1 | NEMA 1 |
CIMR-PU4A0004FAA | 4.1 | 2 |
CIMR-PU4A0005FAA | 5.4 | 3 |
380 - 480V, 3-Phase | CIMR-PU4A0007FAA | 6.9 | 4 | NEMA 1 |
CIMR-PU4A0009FAA | 8.8 | 5 |
CIMR-PU4A0011FAA | 11.1 | 7.5 |
380 - 480V, 3-Phase | CIMR-PU4A0018FAA | 17.5 | 10 | NEMA 1 |
CIMR-PU4A0023FAA | 23 | 15 |
CIMR-PU4A0031FAA | 31 | 20 |
380 - 480V, 3-Phase | CIMR-PU4A0038FAA | 38 | 25 | NEMA 1 |
CIMR-PU4A0044FAA | 44 | 30 |
CIMR-PU4A0058FAA | 58 | 40 |
380 - 480V, 3-Phase | CIMR-PU4A0072FAA | 72 | 50 | NEMA 1 |
CIMR-PU4A0088FAA | 88 | 60 |
CIMR-PU4A0103FAA | 103 | 75 |
380 - 480V, 3-Phase | CIMR-PU4A0139FAA | 139 | 100 | NEMA 1 |
CIMR-PU4A0165FAA | 165 | 125 |
380 - 480V, 3-Phase | CIMR-PU4A0208AAA | 208 | 150 | Protected Chassis |
CIMR-PU4A0250AAA | 250 | 200 |
CIMR-PU4A0296AAA | 296 | 250 |
380 - 480V, 3-Phase | CIMR-PU4A0362AAA | 362 | 300 | Protected Chassis |
CIMR-PU4A0414AAA | 414 | 350 |
380 - 480V, 3-Phase | CIMR-PU4A0515AAA | 515 | 400 | Protected Chassis |
CIMR-PU4A0675AAA | 675 | 500 - 550 |
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
Back to Top
Flange, 380-480V, 3-Phase
| Drive Model Number
Flange1 | Rated Output Current (Amps) | Nominal HP2 | Enclosure1 |
380 - 480V, 3-Phase | CIMR-PU4A0002UAA | 2.1 | 1 | Flange |
CIMR-PU4A0004UAA | 4.1 | 2 |
CIMR-PU4A0005UAA | 5.4 | 3 |
380 - 480V, 3-Phase | CIMR-PU4A0007UAA | 6.9 | 4 | Flange |
CIMR-PU4A0009UAA | 8.8 | 5 |
CIMR-PU4A0011UAA | 11.1 | 7.5 |
380 - 480V, 3-Phase | CIMR-PU4A0018UAA | 17.5 | 10 | Flange |
CIMR-PU4A0023UAA | 23 | 15 |
CIMR-PU4A0031UAA | 31 | 20 |
380 - 480V, 3-Phase | CIMR-PU4A0038UAA | 38 | 25 | Flange |
CIMR-PU4A0044UAA | 44 | 30 |
CIMR-PU4A0058UAA | 58 | 40 |
380 - 480V, 3-Phase | CIMR-PU4A0072UAA | 72 | 50 | Flange |
CIMR-PU4A0088UAA | 88 | 60 |
CIMR-PU4A0103UAA | 103 | 75 |
380 - 480V, 3-Phase | CIMR-PU4A0139UAA | 139 | 100 | Flange |
CIMR-PU4A0165UAA | 165 | 125 |
380 - 480V, 3-Phase | CIMR-PU4A0208UAA | 208 | 150 | Flange |
CIMR-PU4A0250UAA | 250 | 200 |
CIMR-PU4A0296UAA | 296 | 250 |
380 - 480V, 3-Phase | CIMR-PU4A0362UAA | 362 | 300 | Flange |
CIMR-PU4A0414UAA | 414 | 350 |
380 - 480V, 3-Phase | CIMR-PU4A0515UAA | 515 | 400 | Flange |
CIMR-PU4A0675UAA | 675 | 500 - 600 |
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU2A081FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
Back to Top
12-Pulse Flange, 380-480V, 3-Phase
| Drive Model Number
12-Pulse Flange1 | Rated Output Current (Amps) | Nominal HP2 | Enclosure1 |
380 - 480V, 3-Phase | CIMR-PU4T0058UAA | 58 | 40 | Flange |
CIMR-PU4T0072UAA | 72 | 50 |
380 - 480V, 3-Phase | CIMR-PU4T0088UAA | 88 | 60 | Flange |
CIMR-PU4T0103UAA | 103 | 75 |
380 - 480V, 3-Phase | CIMR-PU4T0139UAA | 139 | 100 | Flange |
CIMR-PU4T0165UAA | 165 | 125 |
380 - 480V, 3-Phase | CIMR-PU4T0208UAA | 208 | 150 | Flange |
CIMR-PU4T0250UAA | 250 | 200 |
CIMR-PU4T0296UAA | 296 | 250 |
380 - 480V, 3-Phase | CIMR-PU4T0362UAA | 362 | 300 | Flange |
CIMR-PU4T0414UAA | 414 | 350 |
380 - 480V, 3-Phase | CIMR-PU4T0515UAA | 515 | 400 | Flange |
CIMR-PU4T0675UAA | 675 | 500 - 600 |
- Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external. Flange parts can be removed if convential mounting is desired.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
Back to Top
Standared, 500-600V, 3-Phase
| Drive Model Number
Standard | Rated Output Current (Amps) | Nominal HP1 | Standard Enclosure |
500 to 600V, 3-Phase | CIMR-PU5A0003FAA | 2.7 | 1 & 2 | NEMA 1 |
CIMR-PU5A0004FAA | 3.9 | 3 |
CIMR-PU5A0006FAA | 6.1 | 5 |
500 to 600V, 3-Phase | CIMR-PU5A0009FAA | 9 | 7.5 | NEMA 1 |
CIMR-PU5A0011FAA | 11 | 10 |
CIMR-PU5A0017FAA | 17.5 | 15 |
500 to 600V, 3-Phase | CIMR-PU5A0022FAA | 22 | 20 | NEMA 1 |
CIMR-PU5A0027FAA | 27 | 25 |
CIMR-PU5A0032FAA | 32 | 30 |
500 to 600V, 3-Phase | CIMR-PU5A0041FAA | 41 | 40 | NEMA 1 |
CIMR-PU5A0052FAA | 52 | 50 |
CIMR-PU5A0062FAA | 62 | 60 |
500 to 600V, 3-Phase | CIMR-PU5A0077FAA | 77 | 75 | NEMA 1 |
CIMR-PU5A0099FAA | 99 | 100 |
500 to 600V, 3-Phase | CIMR-PU5A0125AAA | 125 | 125 | Protected Chassis |
CIMR-PU5A0145AAA | 145 | 150 |
500 to 600V, 3-Phase | CIMR-PU5A0192AAA | 192 | 200 | Protected Chassis |
CIMR-PU5A0242AAA | 242 | 250 |
Please note: 300-350HP (ND) are in development. Please consult your local sales representative for details.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual Supplement TOEPYEASUP03 for proper sizing.
Back to Top
Flange, 500-600V, 3-Phase
| Drive Model Number
Flange1 | Rated Output Current (Amps) | Nominal HP2 | Enclosure1 |
500 to 600V, 3-Phase | CIMR-PU5A0003UAA | 2.7 | 1 & 2 | Flange |
CIMR-PU5A0004UAA | 3.9 | 3 |
CIMR-PU5A0006UAA | 6.1 | 5 |
500 to 600V, 3-Phase | CIMR-PU5A0009UAA | 9 | 7.5 | Flange |
CIMR-PU5A0011UAA | 11 | 10 |
CIMR-PU5A0017UAA | 17.5 | 15 |
500 to 600V, 3-Phase | CIMR-PU5A0022UAA | 22 | 20 | Flange |
CIMR-PU5A0027UAA | 27 | 25 |
CIMR-PU5A0032UAA | 32 | 30 |
500 to 600V, 3-Phase | CIMR-PU5A0041UAA | 41 | 40 | Flange |
CIMR-PU5A0052UAA | 52 | 50 |
CIMR-PU5A0062UAA | 62 | 60 |
500 to 600V, 3-Phase | CIMR-PU5A0077UAA | 77 | 75 | Flange |
CIMR-PU5A0099UAA | 99 | 100 |
500 to 600V, 3-Phase | CIMR-PU5A0125UAA | 125 | 125 | Flange |
CIMR-PU5A0145UAA | 145 | 150 |
500 to 600V, 3-Phase | CIMR-PU5A0192UAA | 192 | 200 | Flange |
CIMR-PU5A0242UAA | 242 | 250 |
Please note: 300-350HP (ND) are in development. Please consult your local sales representative for details.
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU2A081FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
Back to Top
|
|
Find Local Contact |
|
|
 |
Enter Request |
|
|
| |