Models & Ratings for F7 Drive |
F7 Standard Drives - 1/2-500HP, 3-phase 1 input, NEMA 1 or protected chassis enclosure
208V | 240V | 230V | 480V
| Drive Model Number
CIMR-F7 | Normal Duty2 | Heavy Duty2 | Standard Enclosure |
Rated Output Current (Amps) | Nominal HP3 | Rated Output Current (Amps) | Nominal HP3 |
208V | CIMR-F7U20P41 | 3.6 | 1/2 | 3.2 | 1/2 | NEMA 1 |
3/4 |
208V | CIMR-F7U20P71 | 4.6 | 1 | 4.2 | 3/4 | NEMA 1 |
CIMR-F7U21P51 | 7.8 | 2 | 7.0 | 1 |
208V | CIMR-F7U22P21 | 10.8 | 3 | 9.6 | 2 | NEMA 1 |
CIMR-F7U23P71 | 16.8 | 5 | 15.2 | 3 |
208V | CIMR-F7U25P51 | 23 | N/A | 23 | 5 | NEMA 1 |
208V | CIMR-F7U27P51 | 31 | 7.5 | 31 | 7.5 | NEMA 1 |
10 | 10 |
208V | CIMR-F7U20111 | 46.2 | 15 | 45 | N/A | NEMA 1 |
CIMR-F7U20151 | 59.4 | 20 | 58 | 15 |
208V | CIMR-F7U20181 | 74.8 | 25 | 71.4 | 20 | NEMA 1 |
CIMR-F7U20221 | 88 | 30 | 85 | 25 |
208V | CIMR-F7U20301 | 115 | 40 | 115 | 30 | NEMA 1 |
40 |
208V | CIMR-F7U20370 | 162 | 50 | 145 | 50 | Protected Chassis |
CIMR-F7U20450 | 192 | 60 | 180 | 60 |
208V | CIMR-F7U20550 | 215 | 75 | 215 | 75 | Protected Chassis |
CIMR-F7U20750 | 312 | 100 | 283 | 100 |
208V | CIMR-F7U20900 | 360 | 125 | 346 | 125 | Protected Chassis |
CIMR-F7U21100 | 415 | 150 | 3604 | 150 |
Top
| Drive Model Number
CIMR-F7 | Normal Duty2 | Heavy Duty2 | Standard Enclosure |
Rated Output Current (Amps) | Nominal HP3 | Rated Output Current (Amps) | Nominal HP3 |
240V | CIMR-F7U20P41 | 3.6 | 1/2 | 3.2 | 1/2 | NEMA 1 |
3/4 | 3/4 |
240V | CIMR-F7U20P71 | 4.6 | 1 | 4.2 | 1 | NEMA 1 |
CIMR-F7U21P51 | 7.8 | 2 | 7 | 2 |
240V | CIMR-F7U22P21 | 10.8 | 3 | 9.6 | 3 | NEMA 1 |
CIMR-F7U23P71 | 16.8 | 5 | 15.2 | 5 |
240V | CIMR-F7U25P51 | 23 | 7.5 | 23 | 7.5 | NEMA 1 |
CIMR-F7U27P51 | 31 | 10 | 31 | 10 |
240V | CIMR-F7U20111 | 46.2 | 15 | 45 | 15 | NEMA 1 |
CIMR-F7U20151 | 59.4 | 20 | 58 | 20 |
240V | CIMR-F7U20181 | 74.8 | 25 | 71.4 | 25 | NEMA 1 |
CIMR-F7U20221 | 88 | 30 | 85 | 30 |
CIMR-F7U20301 | 115 | 40 | 115 | 40 |
Top
| Drive Model Number
CIMR-F7 | Normal Duty2 | Heavy Duty2 | Standard Enclosure |
Rated Output Current (Amps) | Nominal HP3 | Rated Output Current (Amps) | Nominal HP3 |
230V | CIMR-F7U20370 | 162 | 50
60 | 145 | 50 | Protected Chassis |
CIMR-F7U20450 | 192 | 75 | 180 | 60 |
230V | CIMR-F7U20550 | 215 | N/A | 215 | 75 | Protected Chassis |
CIMR-F7U20750 | 312 | 100
125 | 283 | 100 |
230V | CIMR-F7U20900 | 360 | 150 | 346 | 125 | Protected Chassis |
CIMR-F7U21100 | 415 | N/A | 3604 | 150 |
Top
| Drive Model Number
CIMR-F7 | Normal Duty2 | Heavy Duty2 | Standard Enclosure |
Rated Output
Current (Amps) | Nominal HP3 | Rated Output Current (Amps) | Nominal HP3 |
480V | CIMR-F7U40P41 | 1.8 | 1/2 | 1.8 | 1/2 | NEMA 1 |
3/4 | 3/4 |
480V | CIMR-F7U40P71 | 2.1 | 1 | 2.1 | 1 | NEMA 1 |
CIMR-F7U41P51 | 3.7 | 2 | 3.7 | 2 |
480V | CIMR-F7U42P21 | 5.3 | 3 | 5.3 | 3 | NEMA 1 |
CIMR-F7U43P71 | 7.6 | 5 | 7.6 | 5 |
480V | CIMR-F7U45P51 | 12.5 | 7.5 | 12.5 | 7.5 | NEMA 1 |
CIMR-F7U47P51 | 17 | 10 | 17 | 10 |
480V | CIMR-F7U40111 | 27 | 15 | 24 | 15 | NEMA 1 |
20 |
480V | CIMR-F7U40151 | 34 | 25 | 31 | 20 | NEMA 1 |
CIMR-F7U40181 | 40 | 30 | 39 | 25 |
480V | CIMR-F7U40221 | 50.4 | N/A | 45 | 30 | NEMA 1 |
480V | CIMR-F7U40301 | 67.2 | 40 | 60 | 40 | NEMA 1 |
50 |
480V | CIMR-F7U40371 | 77 | 60 | 75 | 50 | NEMA 1 |
CIMR-F7U40451 | 96 | 75 | 91 | 60 |
CIMR-F7U40551 | 125 | 100 | 112 | 75 |
480V | CIMR-F7U40750 | 156 | 125 | 150 | 100 | Protected Chassis |
480V | CIMR-F7U40900 | 180 | 150 | 180 | 125 | Protected Chassis |
150 |
480V | CIMR-F7U41100 | 240 | 200 | 216 | N/A | Protected Chassis |
CIMR-F7U41320 | 260 | N/A | 260 | 200 |
480V | CIMR-F7U41600 | 304 | 250 | 304 | 250 | Protected Chassis |
480V | CIMR-F7U41850 | 414 | 300 | 370 | 300 | Protected Chassis |
350 |
480V | CIMR-F7U42200 | 515 | 400 | 4145 | 350 | Protected Chassis |
450 |
480V | CIMR-F7U43000 | 675 |  | 5905 | 450 | Protected Chassis |
500 | 500 |
Top
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Normal Duty overload current rating is 110% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- 138% OL for 60secs
- 150% OL for 45secs
|